【DO!BOOK・ページリンク】
2-p0265-0282-cm3_en   9 / 19

BOOKをみる

10秒後にBOOKのページに移動します


Width across flats ュNA Corner of the cover 4 x oFD Mounting hole o40 o20 to o32 2 x oFD Mounting hole 2 x P 2 x NN Width across flats B2 Width across flats B1 MM Width across flats KA R0.5 FZ FX FY B C2 S + Stroke oD 1.5 F Effective thread length 2 x FL oEh8 G G H2 H1 FT oI AL A Z H ZZ + Stroke o20 to o32 o40 ZZ + Stroke 4 x oFD Mounting hole o40 Corner of the cover 2 x NN 2 x P Width across flats B1 MM Width across flats KA Width across flats B2 FZ FX FY B C2 S + Stroke F 1.5 Effective thread length 2 x FL G G H1 H2 FT oI oD AL A H Z + Stroke ZZ + Stroke Width across flats ュNA o20 to o32 2 x oFD Mounting hole oEh8 Rod Flange (F) Bore size (mm) 20 25 32 40 A 14.5 17.5 17.5 23.5 AL 12 15 15 20.5 B 34 40 40 52 B1 13 17 17 22 B2 26 32 32 41 C2 30 37 37 47.3 D 8 10 12 14 F 13 13 13 16 FL 10.5 10.5 10.5 13.5 FD 7 7 7 7 FT 4 4 4 5 FX 60 60 60 66 FY . . . 36 FZ 75 75 75 82 G 6 6 8 8 H 31 34 34 42 H1 5 6 6 8 H2 8 8 8 10 Bore size 20 25 32 40 I 27.9 33.4 37.4 46.4 KA Width across flats 6 length 3.5 Width across flats 8 length 3.5 Width across flats 10 length 3.5 Width across flats 12 length 3.5 MM M8 x 1.25 M10 x 1.25 M10 x 1.25 M14 x 1.5 NA 24 30 34.5 42.5 NN M20 x 1.5 M26 x 1.5 M26 x 1.5 M32 x 2 P M5 x 0.8 M5 x 0.8 Rc1/8 Rc1/8 S 55 56 62 67 Z 27 30 30 37 ZZ 99 103 109 125 Boss-cut Bore size (mm) 20 25 32 40 ZZ 86 90 96 109 0 .0.033 0 .0.033 0 .0.033 0 .0.039 E 20 26 26 32 Boss-cut Head Flange (G) Bore size (mm) 20 25 32 40 A 12 15 15 20.5 AL 14.5 17.5 17.5 23.5 B 34 40 40 52 B1 13 17 17 22 B2 26 32 32 41 C2 30 37 37 47.3 D 8 10 12 14 F 13 13 13 16 FL 10.5 10.5 10.5 13.5 FD 7 7 7 7 FT 4 4 4 5 FX 60 60 60 66 FY . . . 36 FZ 75 75 75 82 G 6 6 8 8 H 31 34 34 42 H1 5 6 6 8 H2 8 8 8 10 Bore size 20 25 32 40 I 27.9 33.4 37.4 46.4 KA Width across flats 6 length 3.5 Width across flats 8 length 3.5 Width across flats 10 length 3.5 Width across flats 12 length 3.5 MM M8 x 1.25 M10 x 1.25 M10 x 1.25 M14 x 1.5 NA 24 30 34.5 42.5 NN M20 x 1.5 M26 x 1.5 M26 x 1.5 M32 x 2 P M5 x 0.8 M5 x 0.8 Rc1/8 Rc1/8 S 55 56 62 67 Z 90 94 100 114 ZZ 99 103 109 125 0 .0.033 0 .0.033 0 .0.033 0 .0.039 E 20 26 26 32 . Use a thin wrench when tightening the piston rod. . Refer to the dimensions of the basic type for the female rod end type and the long male rod end type. . Use a thin wrench when tightening the piston rod. . Refer to the dimensions of the basic type for the female rod end type and the long male rod end type. Rod Flange (F): CュM3F Bore size Stroke Head Flange (G): CュM3G Bore size Stroke R0.5 Series CM3 Dimensions 272