【DO!BOOK・ページリンク】
2-p0369-0382-cg3_en   10 / 15

BOOKをみる

10秒後にBOOKのページに移動します


MM TV TX TH B CZ TZ GA GB oI F H1 TT TY TW oD L RR V AL A H C C MM C C TZ TX B TH TT TT oI oD GA GB H1 F TW TY H L RR A AL 8 x J 4 x oTF 2 x P Width across flats NA Width across flats B1 Width across flats KA S + Stroke Z + Stroke ZZ + Stroke oCDH10 (Hole dia.) d9 (Shaft dia.) 0 oE .0.05 +0.5 CX +0.3 Corner of the cover (o20 to o63) 8 x J 2 x P Width across flats NA Width across flats KA Width across flats B1 R0.5 (TV) S + Stroke (CZ) ZZ + Stroke Z + Stroke 0 oE .0.05 oCDH10 (Hole dia.) d9 (Shaft dia.) 4 x oTF +0.10 oTE 0 (mm) Up to 200 Up to 300 Up to 300 Up to 300 Up to 300 Up to 300 20 25 32 40 50 63 Bore size (mm) Clevis (o20 to o63) Standard stroke (mm) Up to 300 Up to 300 35.5 35.5 32.5 32.5 99.5 120 32 41 80 100 Bore size (mm) Clevis (o80, o100) Standard stroke A AL B B1 Up to 300 Up to 300 80 100 Bore size (mm) Standard stroke Up to 200 Up to 300 Up to 300 Up to 300 Up to 300 Up to 300 20 25 32 40 50 63 Bore size (mm) Standard stroke CD-G02 CD-G25 CD-G03 CD-G04 CD-G05 CD-G06 Applicable pin part no. AL B1 13 17 17 19 27 27 C 14 16.5 20 26 32 38 B 38 45.5 54 63.5 79 96 A 14.5 17.5 17.5 23.5 29 29 12 15 15 20.5 26 26 D 8 10 12 14 18 18 GB 6 7 7.5 7.5 12 12 H 12 12.5 11 10.5 15 15 E F GA 12 14 18 25 30 32 2 2 2 2 2 2 CD CZ 8 10 12 14 16 18 (29) (33) (40) (49) (60) (74) 20 23 23 29 35 35 I 26 31 38 47 58 72 H1 5 6 6 8 11 11 M4 x 0.7 M5 x 0.8 M5 x 0.8 M6 x 1 M8 x 1.25 M10 x 1.5 J Width across flats 6 length 3.5 Width across flats 8 length 3.5 Width across flats 10 length 3.5 Width across flats 12 length 3.5 Width across flats 16 length 4.5 Width across flats 16 length 4.5 KA MM M8 x 1.25 M10 x 1.25 M10 x 1.25 M14 x 1.5 M18 x 1.5 M18 x 1.5 L 14 16 20 22 25 30 NA 24 29 35.5 44 55 69 P M5 x 0.8 M5 x 0.8 Rc1/8 Rc1/8 Rc1/4 Rc1/4 S 57 60 62 62 84 84 RR Z ZZ 11 13 15 18 20 22 TE 10 10 10 10 20 20 TF 5.5 5.5 6.6 6.6 9 11 TH 25 30 35 40 50 60 TT 3.2 3.2 4.5 4.5 6 8 TV (35.8) (39.8) (49.4) (58.4) (72.4) (90.4) TW 42 42 48 56 64 74 TX 16 20 22 30 36 46 TY 28 28 28 30 36 46 TZ 43.4 48 59.4 71.4 86 105.4 91 99 105 113 144 149 112 120 129 141 176 186 D GB I MM NA P S H H1 ZZ GA J Z CD CZ E F L RR TF TH TT TV TW TX TY TZ 22 26 40 50 3 3 17 20 16 16 13 16 89 110 M10 x 1.5 M12 x 1.75 M22 x 1.5 M26 x 1.5 80 100 Rc1/4 Rc3/8 104 105 18 22 CX 28 32 56 64 35 43 18 22 11 13.5 55 65 11 12 110 130 72 93 85 100 45 60 64 72 V 26 32 183 192 241.5 268.5 Applicable pin part no. IY-G08 IY-G10 Width across flats 19 length 4.5 Width across flats 22 length 4.5 KA 44 44 C 50 60 . Use a thin wrench when tightening the piston rod. . Refer to the dimensions of the basic type for the female rod end type and the long male rod end type. . Refer to page 378 for pivoting bracket. . Use a thin wrench when tightening the piston rod. . Refer to the dimensions of the basic type for the female rod end type and the long male rod end type. . Refer to page 378 for pivoting bracket. (o20 to o63) Dimensions Clevis: CG3DN With rubber bumper Bore size Stroke Clevis: CG3DN (o80, o100) With rubber bumper Bore size Stroke Series CG3 Air Cylinder Short Type Standard: Double Acting, Single Rod 377 CJ1 CJP CJ2 -Z CJ2 CM2 -Z CM2 CM3 CG1 -Z CG1 CG3 MB -Z MB MB1 CA2 -Z CA2 CS1 CS2 D-ョ -Xョ Technical data