【DO!BOOK・ページリンク】
2-p0369-0382-cg3_en   11 / 15

BOOKをみる

10秒後にBOOKのページに移動します


o o o o o o L NZ NX E1 L1 A1 U1 A R1 MM E1 U1 L1 A A1 L NZ NX R1 MM o o o o L1 o o d H1 B1 H2 C oD oA L1 . 4 x x ( ) ( ) ( ) ±0.2 30° o80, o100 Material: Cast iron oND hole H10 oND hole H10 Axis d9 Axis d9 Knock pin hole o20 to o63 Material: Carbon steel NT-02G3 NT-03G3 NT-04G3 NT-05G3 NT-08G3 NT-10G3 Part no. Applicable bore size (mm) 20 25, 32 40 50, 63 80 100 d M8 x 1.25 M10 x 1.25 M14 x 1.5 M18 x 1.5 M22 x 1.5 M26 x 1.5 H1 5 6 8 11 13 16 H2 4 4 5.5 8 9.5 9.5 B1 13 17 19 27 32 41 C (15) (19.6) (21.9) (31.2) (37) (47.3) oD 12.5 16.5 18 26 31 39 (mm) oA 10 12 16.4 20.4 28 33 Material: Carbon steel I-G02, I-G03 Material: Carbon steel I-G04, I-G05, I-G08, I-G10 Material: Cast iron I-G02 I-G03 I-G04 I-G05 I-G08 I-G10 (mm) Part no. A 34 41 42 56 71 79 A1 8.5 10.5 14 18 21 21 E1 ュ16 ュ20 o22 o28 o38 o44 L1 25 30 30 40 50 55 MM M8 x 1.25 M10 x 1.25 M14 x 1.5 M18 x 1.5 M22 x 1.5 M26 x 1.5 R1 10.3 12.8 12 16 21 24 U1 11.5 14 14 20 27 31 Applicable bore size (mm) 20 25, 32 40 50, 63 80 100 NX 8 10 18 22 28 32 .0.2 .0.4 .0.2 .0.4 .0.3 .0.5 .0.3 .0.5 .0.3 .0.5 .0.3 .0.5 NDH10 8 10 10 14 18 22 +0.058 0 +0.058 0 +0.058 0 +0.070 0 +0.070 0 +0.084 0 IY-G02 IY-G03 IY-G04 IY-G05 IY-G08 IY-G10 Part no. L 21 25.6 41.6 50.6 64 72 d 7.6 9.6 9.6 13.4 17 21 L1 16.2 20.2 36.2 44.2 56.2 64.2 m 1.5 1.55 1.55 2.05 2.55 2.55 t 0.9 1.15 1.15 1.15 1.35 1.35 Applicable bore size (mm) Included retaining ring 20 25, 32 40 50, 63 80 100 Type C8 for axis Type C10 for axis Type C10 for axis Type C14 for axis Type C18 for axis Type C22 for axis 8 10 10 14 18 22 .0.040 .0.076 .0.040 .0.076 .0.040 .0.076 .0.050 .0.093 .0.050 .0.093 .0.065 .0.117 Dd9 Material: Iron (mm) . Retaining rings are included. Single Knuckle Joint Knuckle Pin CD-G02 CD-G25 CD-G03 CD-G04 CD-G05 CD-G06 Part no. L 43.4 48 59.4 71.4 86 105.4 d 7.6 9.6 11.5 13.4 15.2 17 L1 38.6 42.6 54 65 79.6 97.8 m 1.5 1.55 1.55 2.05 2.05 2.45 t 0.9 1.15 1.15 1.15 1.15 1.35 Applicable bore size (mm) Included retaining ring 20 25 32 40 50 63 Type C8 for axis Type C10 for axis Type C12 for axis Type C14 for axis Type C16 for axis Type C18 for axis 8 10 12 14 16 18 .0.040 .0.076 .0.040 .0.076 .0.050 .0.093 .0.050 .0.093 .0.050 .0.093 .0.050 .0.093 Dd9 Material: Carbon steel (mm) . Retaining rings are included. . A clevis pin and a knuckle pin are common for the bore size o80 and o100. Clevis Pin Rod End Nut (For Male Thread) Y-G02, Y-G03 Material: Carbon steel Y-G04, Y-G05, Y-G08, Y-G10 Material: Cast iron Y-G02 Y-G03 Y-G04 Y-G05 Y-G08 Y-G10 (mm) Part no. A 34 41 42 56 71 79 A1 8.5 10.5 16 20 23 24 E1 ュ16 ュ20 o22 o28 o38 o44 L1 25 30 30 40 50 55 NZ 16 20 36 44 56 64 L 21 25.6 41.6 50.6 64 72 MM M8 x 1.25 M10 x 1.25 M14 x 1.5 M18 x 1.5 M22 x 1.5 M26 x 1.5 R1 10.3 12.8 12 16 21 24 U1 11.5 14 14 20 27 31 ND 8 10 10 14 18 22 Included pin part no. 20 25, 32 40 50, 63 80 100 IY-G02 IY-G03 IY-G04 IY-G05 IY-G08 IY-G10 NX 8 10 18 22 28 32 +0.4 +0.2 +0.4 +0.2 +0.5 +0.3 +0.5 +0.3 +0.5 +0.3 +0.5 +0.3 . A knuckle pin and retaining rings are included. Applicable bore size (mm) Double Knuckle Joint Pivoting Bracket (Order separately) CG-020-24A CG-025-24A CG-032-24A CG-040-24A CG-050-24A CG-063-24A CG-080-24A CG-100-24A Part no. TB 36 43 50 58 70 82 73 90 Td 8 10 12 14 16 18 18 22 TE 10 10 10 10 20 20 . . TF 5.5 5.5 6.6 6.6 9 11 11 13.5 TH 25 30 35 40 50 60 55 65 TN (29.3) (33.1) (40.4) (49.2) (60.4) (74.6) 28 32 TT 3.2 3.2 4.5 4.5 6 8 11 12 TR 13 15 17 21 24 26 36 50 Applicable bore size (mm) 20 25 32 40 50 63 80 100 (mm) .0.1 .0.3 .0.1 .0.3 CG-020-24A CG-025-24A CG-032-24A CG-040-24A CG-050-24A CG-063-24A CG-080-24A CG-100-24A Part no. TU (18.1) (20.7) (23.6) (27.3) (29.7) (34.3) . . TV (35.8) (39.8) (49.4) (58.4) (72.4) (90.4) . . TW 42 42 48 56 64 74 72 93 TX 16 20 22 30 36 46 85 100 TY 28 28 28 30 36 46 45 60 8d9 10d9 12d9 14d9 16d9 18d9 18d9 22d9 TZ 38.3 42.1 53.8 64.6 79.2 97.2 110 130 Applicable bore size (mm) 20 25 32 40 50 63 80 100 Applicable pin O.D .0.040 .0.076 .0.040 .0.076 .0.050 .0.093 .0.050 .0.093 .0.050 .0.093 .0.050 .0.093 .0.050 .0.093 .0.065 .0.117 Series CG3 Dimensions of Accessories 378