【DO!BOOK・ページリンク】
2-p0369-0382-cg3_en   12 / 15

BOOKをみる

10秒後にBOOKのページに移動します


. Hs 16 A 22 (24) B . Hs 16 A 20 (22) B A B . Hs 24.5 . Hs 16 A B . Hs 16 . Hs 16 A 24.5 (22) B A 22 B . Hs 16 . Hs 24.5 A B A B ( ): Dimension of the D-A96. A and B are the dimensions from the end of the head cover/rod cover to the end of the auto switch. A and B are the dimensions from the end of the head cover/rod cover to the end of the auto switch. D-C7, C8/D-C73C, C80C o20 to o63 D-H7ュ, H7ュW D-H7NF, H7BA, D-H7C o20 to o63 D-B5, B6, B59W o20 to o100 D-G5, K5, G5ュW, G5BA D-K59W, D-G59F, D-G5NT o20 to o100 D-M9ュ, M9ュW/D-M9ュA o20 to o63 D-M9ュV, M9ュWV/D-M9ュAV o20 to o63 Solid state auto switch Auto Switch Proper Mounting Position (mm) D-M9ュ(V) D-M9ュW(V) D-M9ュA(V) D-A9ュ(V) D-H7ュ D-H7C D-H7ュW D-H7BA D-H7NF D-C7/C8 D-C73C D-C80C D-B5 D-B6 D-B59W D-G5ュW D-K59W D-G59F D-G5 D-K5 D-G5NT D-G5BA Auto Switch Mounting Height (mm) D-M9ュ D-M9ュW D-M9ュA D-A9ュ D-H7ュ D-H7ュW D-H7NF D-H7BA D-C7/C8 D-C73C D-C80C D-G5/K5 D-G5ュW D-K59W D-B5/B6 D-B59W D-G5NT D-G59F D-H7C D-G5BA D-M9ュV D-M9ュWV D-M9ュAV D-A9ュV D-A9ュ o20 to o63 D-A9ュV o20 to o63 Reed auto switch 20 25 32 40 50 63 80 100 A B A B A B A B A B A B A B 28.5 29 30.5 31 42.5 42.5 . . 16.5 19 19.5 19 29.5 29.5 . . 24.5 25 26.5 27 38.5 38.5 . . 12.5 15 15.5 15 25.5 25.5 . . 25 25.5 27 27.5 39 39 . . 13 15.5 16 15.5 26 26 . . 19 19.5 21 . 33 33 44 44 8 9.5 10 . 20 20 29 30 22 22.5 24 . 36 36 47 47 10 12.5 13 . 23 23 31.5 32.5 24 24.5 26 26.5 38 38 . . 20.5 21 22.5 . 34.5 34.5 45.5 45.5 12 14.5 15 14.5 25 25 . . 8.5 11 11.5 . 21.5 21.5 30.5 31.5 Hs 24.5 27 30.5 35 40.5 47.5 . . Hs 25.5 28 31.5 36 41.5 48.5 . . Hs 27 29.5 33 37.5 43 50 . . Hs 27.5 30 33.5 38 43.5 50.5 59 69.5 20 25 32 40 50 63 80 100 Series CG3 Auto Switch Mounting Auto Switch Proper Mounting Position (Detection at stroke end) and Its Mounting Height Note 1) Adjust the auto switch after confirming the operating condition in the actual setting. Note 2) For the combination of the following auto switches, bore sizes and mounting positions, the auto switch cannot be mounted to the port side. . D-H7ュ type ・・・ On the head side of the bore size o20, o25, o32, o40, o50, o63 . D-A9ュ/C7ュ/C8 types ・・・ On the head side of the bore size o20, o32, o40 . D-G5ュ/K5ュ/B59W types ・・・ On the head side of the bore size o20, o25, o32, o50, o63 . D-B5ュ/B6ュ types ・・・ On the head side of the bore size o20, o25, o32, o50, o63, o80, o100 and the rod side of the bore size o20, o25, o32 Bore size Auto switch model Bore size Auto switch model ( ): Dimension of the D-M9ュA. A and B are the dimensions from the end of the head cover/rod cover to the end of the auto switch. ( ): Dimension of the D-M9ュA. A and B are the dimensions from the end of the head cover/rod cover to the end of the auto switch. 379 CJ1 CJP CJ2 -Z CJ2 CM2 -Z CM2 CM3 CG1 -Z CG1 CG3 MB -Z MB MB1 CA2 -Z CA2 CS1 CS2 D-ョ -Xョ Technical data