【DO!BOOK・ページリンク】
2-p0369-0382-cg3_en   13 / 15

BOOKをみる

10秒後にBOOKのページに移動します


A B 15 3.5 D-M9ュ D-M9ュW D-M9ュA D-A9ュ D-M9ュV D-A9ュV D-B59W Auto switch model With 1 pc. With 2 pcs. Different surfaces With n pcs. Number of auto switches 5 10 10 5 5 5 10 5 10 5 5 10 15 Note 1) 15 Note 1) 25 15 20 15 20 20 25 30 25 30 Same surface 40 Note 1) 40 Note 1) 40 Note 1) 30 Note 1) 35 25 35 60 70 80 70 75 Same surface 55 + 35 (n . 2) 55 + 35 (n . 2) 60 + 35 (n . 2) 50 + 35 (n . 2) 35 + 35 (n . 2) 25 + 35 (n . 2) 35 + 35 (n . 2) 60 + 45 (n . 2) 70 + 45 (n . 2) 80 + 50 (n . 2) 70 + 50 (n . 2) 75 + 50 (n . 2) (n = 2, 3, 4, 5・・・) (n = 2, 3, 4, 5・・・) (n = 2, 3, 4, 5・・・) (n = 2, 3, 4, 5・・・) (n = 2, 3, 4, 5・・・) (n = 2, 3, 4, 5・・・) (n = 2, 3, 4, 5・・・) (n = 2, 3, 4, 5・・・) (n = 2, 3, 4, 5・・・) (n = 2, 3, 4, 5・・・) (n = 2, 3, 4, 5・・・) (n = 2, 3, 4, 5・・・) n: Number of auto switches (mm) Different surfaces 20 + 35 (n = 2, 4, 6・・・) Note 3) (n . 2) 2 20 + 35 (n = 2, 4, 6・・・) Note 3) (n . 2) 2 25 + 35 (n = 2, 4, 6・・・) Note 3) (n . 2) 2 15 + 35 (n = 2, 4, 6・・・) Note 3) (n . 2) 2 20 + 35 (n = 2, 4, 6・・・) Note 3) (n . 2) 2 15 + 35 (n = 2, 4, 6・・・) Note 3) (n . 2) 2 20 + 35 (n = 2, 4, 6・・・) Note 3) (n . 2) 2 20 + 45 (n = 2, 4, 6・・・) Note 3) (n . 2) 2 25 + 45 (n = 2, 4, 6・・・) Note 3) (n . 2) 2 30 + 50 (n = 2, 4, 6・・・) Note 3) (n . 2) 2 25 + 50 (n = 2, 4, 6・・・) Note 3) (n . 2) 2 30 + 50 (n = 2, 4, 6・・・) Note 3) (n . 2) 2 D-M9ュWV D-M9ュAV D-C7ュ D-C80 D-H7ュ D-H7ュW D-H7BA D-H7NF D-C73C D-C80C D-H7C D-B5ュ D-B64 D-G5ュ D-K59ュ Note 2) Minimum stroke for auto switch mounting in styles other than those mentioned in Note 1 Note 1) Auto switch mounting D-M9ュA D-A9ュ Less than 20 mm stroke Note 2) . Less than 60 mm stroke Note 2) Less than 50 mm stroke Note 2) D-M9ュ D-M9ュW Auto switch model With 2 auto switches Different surfaces Less than 20 mm stroke Note 2) Same surface Less than 55 mm stroke Note 2) The auto switch proper mounting position is 3.5 mm from the back face of the switch holder. Note 3) When “n” is an odd number, an even number that is one larger than this odd number is used for the calculation. Minimum Stroke for Auto Switch Mounting The auto switch is mounted by slightly displacing it in a direction (cylinder tube circumferential exterior) so that the auto switch and lead wire do not interfere with each other. Series CG3 380