![]() |
【DO!BOOK・ページリンク】 2-p0369-0382-cg3_en 14 / 15 10秒後にBOOKのページに移動します |
(1) BJュ-1 is a set of “a” and “b”. BJ4-1 (Switch bracket: White) BJ5-1 (Switch bracket: Transparent) (2) BMA2-ュュュA(S) is a set of “c” and “d”. Band (c) is mounted so that the projected part is on the internal side (contact side with the tube). Switch bracket Auto switch a Switch holder b Auto switch mounting screw d Auto switch mounting band c [Stainless Steel Mounting Screw] The following stainless steel mounting screw kit is available. Use it in accordance with the operating environment. (Since the auto switch mounting bracket is not included, order it separately.) BBA3: D-B5,B6,G5,K5 types BBA4: D-C7,C80,H7 types Note 3) Refer to page 1655 for details on the BBA3. The above stainless steel screws are used when a cylinder is shipped with the D-H7BA/G5BA auto switches. When only an auto switch is shipped independently, the BBA3 or BBA4 is attached. Auto switch model Bore size (mm) D-C7ュ/C80 D-C73C/C80C D-H7ュ D-H7ュW D-H7NF D-H7BA D-B5ュ/B64 D-B59W D-G5ュ/K59 D-G5ュW/K59W D-G5BA/G59F D-G5NT D-G5NB D-M9ュ(V) D-M9ュW(V) D-A9ュ(V) D-M9ュA(V) 20 25 BMA2-020A BMA2-025A 32 BMA2-032A BA-01 BA-02 BA-32 Note 1) BMA3-020 Note 2) BMA3-020S Note 2) BMA3-025S Note 2) BMA3-032S Note 2) BMA3-040S Note 2) BMA3-050S Note 2) BMA3-063S Note 1) BMA3-025 Note 1) BMA3-032 40 BMA2-040A BA-04 Note 1) BMA3-040 50 BMA2-050A BA-05 Note 1) BMA3-050 63 BMA2-063A BA-06 Note 1) BMA3-063 80 . BA-08 100 . . . . . BA-10 Note 1) Set part number which includes the auto switch mounting band (BMA2-ュュュA) and the holder kit (BJ5-1/Switch bracket: Transparent). Since the switch bracket (made from nylon) are affected in an environment where alcohol, chloroform, methylamines, hydrochloric acid or sulfuric acid is splashed over, so it cannot be used. Please consult SMC regarding other chemicals. Note 2) Set part number which includes the auto switch mounting band (BMA2-ュュュAS/Stainless steel screw) and the holder kit (BJ4-1/Switch bracket: White). For the D-M9ュA (V) type auto switch, do not install the switch bracket on the indicator light. Auto Switch Mounting Brackets/Part No. 381 Auto Switch Mounting Series CG3 CJ1 CJP CJ2 -Z CJ2 CM2 -Z CM2 CM3 CG1 -Z CG1 CG3 MB -Z MB MB1 CA2 -Z CA2 CS1 CS2 D-ョ -Xョ Technical data |