【DO!BOOK・ページリンク】
2-p0369-0382-cg3_en   15 / 15

BOOKをみる

10秒後にBOOKのページに移動します


D-C7/C8 D-H7ョ/H7ョW D-H7BA/H7NF D-C73C/C80C/H7C D-B5/B6/G5/K5 D-G5ョW/K59W/G5BA D-G59F/G5NT D-B59W 10 st or more 10 st or more 10 st or more 10 st or more 15 st or more 15 to 49 st 15 to 59 st 15 to 64 st 15 to 74 st 20 to 74 st 50 st or more 60 st or more 65 st or more 75 st or more 75 st or more Port side Port side Port side st: Stroke (mm) Auto switch model Basic, Foot, Flange, Clevis With 1 pc. (Rod cover side) With 2 pcs. (Different surfaces) With 2 pcs. (Same surface) D-M9ョ(V) D-M9ョW(V) D-M9ョA(V) D-A9ョ 10 st or more 15 to 44 st 45 st or more . With pre-wired connector is also available for solid state auto switches. For details, refer to pages 1626 and 1627. . Normally closed (NC = b contact) solid state auto switches (D-F9G/F9H) are also available. For details, refer to page 1577. . Wide range detection type, solid state auto switch (D-G5NB) is also available. For details, refer to page 1619. Type Model Electrical entry Features D-H7A1, H7A2, H7B D-H7NW, H7PW, H7BW D-H7BA D-G5NT D-C73, C76 D-C80 D-B53 . Diagnostic indication (2-color indication) Water resistant (2-color) With timer . Without indicator light . Applicable bore size o20 to o63 o20 to o100 o20 to o63 o20 to o100 Grommet (In-line) Other than the applicable auto switches listed in “How to Order”, the following auto switches are mountable. Refer to pages 1559 to 1673 for detailed specifications. Reed Solid state D-H7C D-G5NT D-G5NB D-C7/C80 D-C73C/C80C D-B5ョ/B64 D-B59W D-H7ョ/H7ョW D-H7NF/H7BA D-G5ョ/G5ョW/G59F D-G5BA/K59/K59W Auto switch model Bore size 20 4.5 7 8 8 13 4 7 4 4 35 25 5.0 6 10 10 13 4 8.5 4 4 40 32 4.5 8 9 9 14 4.5 9 4.5 4.5 40 40 5.5 8 10 10 14 5 10 5 5 45 50 5.0 8 10 10 14 6 9.5 6 6 45 63 5.5 9 11 11 17 6.5 10.5 6.5 6.5 45 80    11 16   6.5 6.5 45 . . . . . . . . . 100    11 18   7 7 50 D-A9ョ D-M9ョ(V) D-M9ョW(V) D-M9ョA(V) (mm) Cylinder Mounting Bracket, by Stroke/Auto Switch Mounting Surfaces Series CG3 . Operating Range . Values which include hysteresis are for guideline purposes only, they are not a guarantee (assuming approximately ±30% dispersion) and may change substantially depending on the ambient environment. Auto switch mounting surface Auto switch model 382