【DO!BOOK・ページリンク】
2-p0369-0382-cg3_en   9 / 15

BOOKをみる

10秒後にBOOKのページに移動します


MM oI GA GB F FT F oD H A AL H1 B C B C MM F oI F FTGA GB H B C B C H2 H1 AL A oD .1 End boss is machined on the flange for oE. .2 The rod end nut should be mounted in the position t (clearance) so that it will have a clearance of 1 mm or more in order to prevent interference of the nut with the bolt for mounting bracket when the rod is retracted. . End boss is machined on the flange for oE. Corner of the cover (o20 to o63) 2 x P 4 x oFD 8 x J Width across flats NA Width across flats KA Width across flats B1 R0.5 S + Stroke ZZ + Stroke 0 oE .0.05 0 oE .0.05. FX ±0.15 FX ±0.15 Corner of the cover (o20 to o63) 2 x P Width across flats NA Width across flats B1 R0.5 S + Stroke ZZ + Stroke 0 oE .0.05.1 0 oE .0.05 4 x oFD 8 x J FX ±0.15 FX ±0.15 t (Clearance) .2 Width across flats KA Rod part (mm) Up to 200 Up to 300 Up to 300 Up to 300 Up to 300 Up to 300 Up to 300 Up to 300 20 25 32 40 50 63 80 100 Bore size (mm) Head Flange Standard stroke A AL D 8 10 12 14 18 18 22 26 E 12 14 18 25 30 32 40 50 F 2 2 2 2 2 2 3 3 GB 6 7 7.5 7.5 12 12 16 16 I 26 31 38 47 58 72 89 110 MM M8 x 1.25 M10 x 1.25 M10 x 1.25 M14 x 1.5 M18 x 1.5 M18 x 1.5 M22 x 1.5 M26 x 1.5 NA 24 29 35.5 44 55 69 80 100 P M5 x 0.8 M5 x 0.8 Rc1/8 Rc1/8 Rc1/4 Rc1/4 Rc1/4 Rc3/8 S 57 60 62 62 84 84 104 105 B1 C H H1 ZZ 13 17 17 19 27 27 32 41 14 16.5 20 26 32 38 50 60 5 6 6 8 11 11 13 16 12 12.5 11 10.5 15 15 17 20 GA M4 x 0.7 M5 x 0.8 M5 x 0.8 M6 x 1 M8 x 1.25 M10 x 1.5 M10 x 1.5 M12 x 1.75 B J 40 44 53 61 76 92 104 128 FX 28 32 38 46 58 70 82 100 FD 5.5 5.5 6.6 6.6 9 11 11 14 FT 6 7 7 8 9 9 11 14 Width across flats 6 length 3.5 Width across flats 8 length 3.5 Width across flats 10 length 3.5 Width across flats 12 length 3.5 Width across flats 16 length 4.5 Width across flats 16 length 4.5 Width across flats 19 length 4.5 Width across flats 22 length 4.5 KA 12 15 15 20.5 26 26 32.5 32.5 20 23 23 29 35 35 44 44 14.5 17.5 17.5 23.5 29 29 35.5 35.5 85 92 94 101 130 130 162 166 . Use a thin wrench when tightening the piston rod. . Refer to the dimensions of the basic type for the female rod end type and the long male rod end type. . Use a thin wrench when tightening the piston rod. . Refer to the dimensions of the basic type for the female rod end type and the long male rod end type. Rod Flange (mm) 20 25 32 40 50 63 80 100 F 2 2 2 2 2 2 3 3 GA 12 12.5 11 10.5 15 15 17 20 KA MM M8 x 1.25 M10 x 1.25 M10 x 1.25 M14 x 1.5 M18 x 1.5 M18 x 1.5 M22 x 1.5 M26 x 1.5 Width across flats 6 length 3.5 Width across flats 8 length 3.5 Width across flats 10 length 3.5 Width across flats 12 length 3.5 Width across flats 16 length 4.5 Width across flats 16 length 4.5 Width across flats 19 length 4.5 Width across flats 22 length 4.5 B1 C D FX FD FT ZZ 13 17 17 19 27 27 32 41 8 10 12 14 18 18 22 26 14 16.5 20 26 32 38 50 60 14.5 17.5 17.5 23.5 29 29 35.5 35.5 12 15 15 20.5 26 26 32.5 32.5 6 7 7 8 9 9 11 14 12 14 18 25 30 32 40 50 E 6 7 7.5 7.5 12 12 16 16 A AL B GB 40 44 53 61 76 92 104 128 H1 H2 I 26 31 38 47 58 72 89 110 J M4 x 0.7 M5 x 0.8 M5 x 0.8 M6 x 1 M8 x 1.25 M10 x 1.5 M10 x 1.5 M12 x 1.75 NA 24 29 35.5 44 55 69 80 100 P M5 x 0.8 M5 x 0.8 Rc1/8 Rc1/8 Rc1/4 Rc1/4 Rc1/4 Rc3/8 S 57 60 62 62 84 84 104 105 79 85 87 93 121 121 151 152 4 4 4 5.5 8 8 9.5 9.5 20 23 23 29 35 35 44 44 5 6 6 8 11 11 13 16 H 28 32 38 46 58 70 82 100 5.5 5.5 6.6 6.6 9 11 11 14 Sectional view of the rod part Dimensions Rod Flange: CG3FN With rubber bumper Bore size Stroke Head Flange: CG3GN With rubber bumper Bore size Stroke Bore size (mm) Symbol Series CG3 376