【DO!BOOK・ページリンク】
5-p0948-0950-al800_en   2 / 4

BOOKをみる

10秒後にBOOKのページに移動します


Port size Fluid Proof pressure Max. operating pressure Min. operating flow (L/min (ANR)) Bowl capacity (cm3) Recommended lubricant Ambient and fluid temperature Bowl material Weight (kg) Note) Accessory (Standard) Note) . Conditions: Inlet pressure = 0.5 MPa, Number of drop = 5 drops/min, Turbine oil Class 1 (with no additives) ISO VG32, Temperature = 20°C, Needle fully open . Use consumption air flow for operating minimum flow. . When specifying more than one option, please list alphabetically. (Example) 23-R Symbol Individual lubrication Large flow type Large Flow Lubricator Series AL800/900 How to Order Bowl guard Semi-standard Combinations Thread type AL 80 0 12 23 R Lubricator Body size Port size Semi-standard Semi-standard Nil N F Rc NPT G 12 14 20 1 1 2 80 90 1 2 1000 cm3 tank 1000 cm3 tank with switch (Bottom limit ON) 1000 cm3 tank with switch (Bottom limit OFF) Metal bowl With drain cock Nylon bowl (Including sight dome) Metal bowl with level gauge 1 1S-1 1S-2 2 3 6 8 1 2 1 4 1 2 R Flow direction: Right → Left 1000 cm3 tank 1000 cm3 (With switch) Bottom limit ON 1000 cm3 (With switch) Bottom limit OFF Metal bowl Lubricator with drain cock Nylon bowl Metal bowl with level gauge Flow direction: Right to left Accessory, Semi-standard Symbol Option -1 -1S-1 -1S-2 -2 -3 -6 -8 -R 1 1S-1 1S-2 2 3 6 8 R Note) -1, -1S-1 and -1S-2 are with metal bowl with level gauge and with drain cock. Available Not available Standard Specifications Model AL800 AL900 Air 1.5 MPa 1.0 MPa 380 (Capacity between levels 350) Turbine oil Class 1(With no additives), ISO VG32 .5 to 60°C (No freezing) Polycarbonate 11 4 11 2 2 1 : 460 1 : 650 1 4 1 2 1800 1.56 1.78 AL800 AL900 948