【DO!BOOK・ページリンク】
5-p0950-0955-alf400_en   7 / 7

BOOKをみる

10秒後にBOOKのページに移動します


Specifications Burst Pressure Characteristics Curve and Operating Pressure Max. operating pressure Burst pressure Min. bending radius (mm) Operating temperature Material Model T0604 1.5 MPa Refer to the burst pressure characteristics curve. 24 .20°C to 60°C Nylon 12 T 0604 B 20 Tube size Length per roll Nylon tubing 20 20 m 100 m roll (Black, white only) B W R BU Y G Color O.D. o6 I.D. o4 Black White Red Blue Yellow Green Symbol T0604 Model Number of distribution ports Applicable tubing o6 VA4-6 VA6-6 VA10-6 VA16-6 4 6 10 16 82.5 110.5 152.5 36.5 60 88 130 48 76 118 A B C Model Number of distribution ports Applicable tubing o6 VB4-6 VB6-6 VB8-6 4 6 8 96.5 124.5 152.5 74 102 130 62 90 118 A B C V A 4 6 Distribution Number of distribution ports Applicable tubing O.D. Oil distributor 6 o6 A B Both sides exhaust One side exhaust 4 6 10 16 4 6 8 4 port 6 port 10 port 16 port 4 port 6 port 8 port (VA) (VB) Dimensions VA -6 VB -6 Note) Insert seal plug (PG1) into the distribution port which is not used. VB6-6 VA4-6 100 Note) The value at temp. of 20°C and with O.D. variable rate 10% max. . Maximum operating pressure is 1/3 max. of burst pressure at 60°C, considering the safety ratio. 955 Note) Nylon Tubing Color Oil Distributor Series VA, VB ALF400 to 900, ALT-5/-9 Related Products: Applicable tubing O.D. o6, I.D. o4 Applicable tubing O.D. o6, I.D. o4 R 1/8 4 x o6.5 hole Burst pressure (MPa) Max. operating pressure Operating temperature (°C) How to Order How to Order R 1/8 R 1/8 R 1/8 2 x o6.5 AL800 AL900 ALF ALT ALD ALB LMU ALIP AEP HEP