【DO!BOOK・ページリンク】
5-p0956-0960-ald600_en   5 / 6

BOOKをみる

10秒後にBOOKのページに移動します


H K J (Bracket mounting dimensions) D E E F G A B C 3.2 P Q S R L M N M 40 6 x o17 Bracket (Option) Panel (Option) Float switch mounting position Mounting thread M12 IN S D.P. Lube /ALD600-ュ06 to 10, ALD900-ュ12 to 20 D.P. Lube Unit /ALDU600-ュ06 to 10, ALDU900-ュ12 to 20 A B C D E F G H J K L M N P Q R S ALDU600-ュ06 ALDU600-ュ10 ALDU900-ュ12 ALDU900-ュ14 ALDU900-ュ20 Model Port size 470 430 20 500 150 90 145 487 344 55.5 1 1 1 2 175 87.5 30 62.5 250 250 125 639 230 120 227 250 125 33.2 33.2 24.5 13.6 51 45.5 14.5 69.5 78.2 89 94.5 102.5 289 291.2 453 453 476 639 639 639 416.5 48 3 4 1 4 1 2 A ALD600-ュ06 to 10 ALD900-ュ12 to 20 Model Port size 3 4 , 1 175 250 B 175 250 C 87.5 125 D 487 639 E 135 210 F 344 416.5 G 32.5 0 H 95 120 J 14 14 K 55.5 48 Bracket dimensions Float switch mounting position (Connection port center) (Connection port center) F (Bracket mounting dimensions) Bracket (Option) D. P. Lube Series ALD600/900 1 1 4 , 1 2 , 2 959 AL800 AL900 ALF ALT ALD ALB LMU ALIP AEP HEP