【DO!BOOK・ページリンク】
5-p0960-0966-alb900_en   4 / 8

BOOKをみる

10秒後にBOOKのページに移動します


Operation Control Method Air Consumption Function plate position is Nil at shipping. Main line filter Series AFF Air dryer Series IDF Booster Lube ALB900 Bypass lubrication adapter Regulator Series AR Strainer Series AF-X2230 Solenoid valve Metal seal Solenoid valve Rubber seal Regulator Series AR Ball valve Ball valve Piping Example Air tool Air cylinder As shown in the diagram below, reverse the position of the function plate of the switching valve for operation control, and place it in the NO position or in the unmarked position. When the control signal is input, select the state of the operation or the stopping of the Booster Lube. NO position Operation at control signal input Nil position Stop at control signal input The 100 VAC, 200 VAC, 220 VAC, 24 VDC, or air pilot type specification can be applied to the control signal. Switch valve for operation control Function plate NO position Nil position Data (A) Air Consumption This unit uses a booster to generate a mist generating pressure differential. Therefore, the booster consumes and discharges the air. Data(A) indicates the relationship between this air consumption rate, the set pressure differential, and the pressure of the main air passage (inlet pressure). Air consumption (L/min (ANR)) Mist generation pressure differential (MPa) Inlet pressure 0.4 MPaInlet MPa Inlet pressure 0.9 MPa Series ALB900 962