【DO!BOOK・ページリンク】
5-p0972-0976-alip_en   2 / 6

BOOKをみる

10秒後にBOOKのページに移動します


Note 1) Determine the oil pressure and port size based on the piping length and oil viscosity, referring to the operation manual. Note 2) The oil feeding volume adjustment range is 0.003 to 0.04 cm3. The set oil feeding volume at the time of shipment is 0.02 cm3. Standard Specifications Model ALIP1000-01 ALIP1100-01 Port size Rc (Nominal size) Proof pressure Operating pressure range for signal pressure Pressure range for oil Note 1) Oil viscosity Note 1) Ambient and fluid temperature Oil feeding volume (1 shot) Note 2) Weight (kg) Mounting orientation 1/8 (6A) 1.0 MPa 0.25 to 0.7 MPa 2 to 460 cst (40°C) 5 to 50°C 0 to 0.04 cm3 0.22 0 to 0.4 MPa 0.15 to 0.4 MPa OIL OUT upward No restriction ALIP 1000 Oil Tank (Option)/Part No. Part no. Operating pressure range ALT10 ALT10-S1 ALT10-S2 ALT20 ALT20-S1 ALT20-S2 0 to 0.4 MPa 0 to 0.4 MPa Tank capacity 160 cm3 Float switch . Bottom limit ON Bottom limit OFF . Bottom limit ON Bottom limit OFF Max. operating voltage . 200 VAC 200 VDC 50 VA AC 50 W DC 50 VA AC 50 W DC 200 VAC 200 VDC . Max. contact point capacity . . 1000 cm3 Intermittent discharge of small, constant amounts to the sliding parts Directly supplies a constant amount of oil just before the lubrication point ALIP1000-01 ALIM1000-2 Symbol ALIP1000-01 ALIP1100-01 01 Port size 01 Rc 1/8 Applicable oil and oil supply pressure 1000 1100 Applicable oil Oil supply pressure No pressurized, Pressurized Pressurized Symbol Oil Oil ALIM 1000 Impulse lubricator manifold No. of stations 2 3 4 5 6 7 8 9 10 2 stations 3 stations 4 stations 5 stations 6 stations 7 stations 8 stations 9 stations 10 stations 2 Impulse lubricator model 1000 1100 ALIP1000-01 ALIP1100-01 Note) If an odd number of stations are used, a base for even number of stations is used with a blanking plate installed on one of the stations. (Refer to dimensions on page 975.) Impulse Lubricator Series ALIP1000/1100 Impulse lubricator How to Order 972