【DO!BOOK・ページリンク】
5-p0977-0978-aep100_en   2 / 3

BOOKをみる

10秒後にBOOKのページに移動します


Resource Saving/Energy Saving/Labor Saving Uses exhaust pressure to collect and reuse leaked lubricant and hydraulic fluid Resource Saving/Collects leaked lubricant and hydraulic fluid These collectors help prevent waste by collecting valuable hydraulic fluid and lubricant that has leaked and built up in the vicinity of the machinery. Energy Saving/Driven by exhaust pressure These collectors save energy by employing the exhaust air from the switching valve, which would otherwise be simply released into the atmosphere. Labor Saving/No need for workers to collect fluid These collectors contribute to efficiency by eliminating the need for workers to carry out tasks such as collecting fluid and wiping down machinery. Model AEP100-02 Collected fluid Fluid Operating pressure Fluid temperature Collected fluid temperature Collected fluid discharge volume Collected fluid lifting range Exhaust port effective area Port size Filtration Weight Hydraulic fluid/Lubricant Air 200 to 700 kPa (0.2 to 0.7 MPa) 5 to 60 C 5 to 60 C 10 mL/one time (at 0.5 MPa) 8 m (at 0.5 MPa) 21 mm2 3-PT 1/4 40 mesh (Gauze) 0.8 kg Specifications AEP100-02 Liquid Collector Exhaust Pressure Type 977 AL800 AL900 ALF ALT ALD ALB LMU ALIP AEP HEP