【DO!BOOK・ページリンク】 5-p0979-0980-hep500_en 2 / 3 10秒後にBOOKのページに移動します |
|
HEP500 HEP500 HEP500 HEP500 Liquid leaked from pump Tank P Machine Processed object Shavings Liquid leaked during cutting Liquid stuck to processed object and leaked Liquid stuck to shavings and leaked Collects leaked fluids such as valuable cutting oil and grinding oil. This equipment collects cutting oil and grinding oil that sticks to and leaks from pumps or processed materials, shavings, etc. No need for workers to carry out tasks such as collecting fluid. Freedom from the troublesome task of collecting leaked fluid. Compact . easy mounting and operation This equipment is compact, uses minimal space, and not only are mounting and operation simple, but also maintenance is not needed. Can be driven by an alreadyinstalled pump Already-installed pumps can power these collectors. There is no need to provide a fresh source of energy. Model HEP500-04 Fluid Collected fluid Operating fluid pressure range Collected flow rate L/min Port size. Strainer filtration Liquid collector Strainer IN OUT Leaked fluid suction inlet Material Weight Liquid collector Strainer Liquid collector Strainer 0.02 to 0.1 MPa 1/2 (Female thread) Nylon tube o12/o9 With fitting (H06-01S) With fitting (H06-02S) 60 mesh gauze Brass, Electroless Ni-P alloy plated Cast iron, Electroless Ni-P alloy plated 500 gf 200 gf Water-soluble Cutting oil/Grinding oil 0.8 to 2.7 Non-water soluble Cutting oil/Grinding oil 0.01 to 1 Specifications Resource Saving/Labor Saving Collects and reuses leaked fluids such as valuable cutting oil and grinding oil *Use nylon tube T0645 to connect the liquid collector with the strainer. Application Example HEP500-04 Liquid Collector Ejector Type 979 AL800 AL900 ALF ALT ALD ALB LMU ALIP AEP HEP A |