【DO!BOOK・ページリンク】
6-p0410-0454tube_en   50 / 50

BOOKをみる

10秒後にBOOKのページに移動します


Model/Specifications Model O.D. (mm) I.D. (mm) White (W) Black (B) Red (R) Blue (BU) Yellow (Y) Green (G) TPS0425 4 2.5 TPS0604 6 4 TPS0805 8 5 TPS1065 10 6.5 TPS1208 12 8 Air/Nitrogen gas/Water (Pure water) (1) 0.7 MPa (2) Refer to the burst pressure characteristics curve. . 20 to 80°C, For water 5 to 80°C Polyolefin resin 10 20 25 30 40 Operating temperature (°C) Burst pressure (MPa) -20 0 0 1 2 3 4 5 20 40 60 80 TPS0604 B 20 Clean one-touch fittings One-touch fittings, Metal: Series KQB2 One-touch fittings, Stainless steel 316: Series KQG2 Insert fittings . 20 m roll ュ . 100 m reel Fluid Max. operating pressure (at 20°C) Min. bending radius (mm) Burst pressure Operating temperature Material Applicable fittings Burst Pressure Characteristics Curve and Operating Pressure Tubing model Color Clean Tubing: Soft Polyolefin Tubing Series TPS RoHS Note 1) Please consult with SMC regarding other fluids. Note 2) The maximum operating pressure is the value at 20°C. Refer to the burst pressure characteristics curve for other temperatures. Furthermore, an abnormal temperature rise due to adiabatic compression can cause tubing to burst. Note 3) The minimum bending radius indicates the value at a temperature of 20°C with an outside diameter rate of change of 10% or less. At higher temperatures the outside diameter rate of change may exceed 10% within the minimum bending radius. Note 4) Polyolefin resin is not suitable for regular pneumatic equipment piping because it is not resistant to mineral oil. Color White Black Red Blue Yellow Green Symbol W B R BU Y G Length per roll Symbol Length 20 100 20 m roll 100 m reel How to Order Burst pressure Max. operating pressure 454