【DO!BOOK・ページリンク】
6-p1125-1147-izn10_en   10 / 29

BOOKをみる

10秒後にBOOKのページに移動します


Note) Nozzle shape: When using the female thread for the piping, connect the fitting and the tube or nozzle to the female thread. X194 Without electrode needle contamination detector Made to Order Various nozzles are available according to the installation conditions or applications. . Circular diffusion nozzle . Flat diffusion nozzle . Bar nozzle (straight type) . Bender tube nozzle . Circumferential jet bar nozzle (straight type) Nozzle Variations (P.1143) It is possible to perform the intermittent ion blow through the ON/OFF control of the valve, etc. Intermittent control timer (P.1144) RoHS How to Order IZN10 01 P 06 High frequency AC nozzle type Female threads for piping Note) Rc1/8 Symbol 01 02 11 Nozzle type NPN output PNP output Nil P Output specification With power supply cable (3 m) With power supply cable (10 m) Without power supply cable Nil Z N Power supply cable o6 : Metric size o6.35 (1/4) : Inch size o6 : Metric size (Elbow) o6.35 (1/4) : Inch size (Elbow) 06 07 16 17 Port size . Refer to page 682. . Refer to the description below. Without bracket With L-bracket With pivoting bracket With DIN rail mounting bracket Nil B1 B2 B3 Bracket Type Energy saving static neutralization nozzle High flow rate nozzle Made to Order Without electrode needle contamination detector How to Order Contents/Specifications IZN10 11 Fill in the standard model type shown above. X194 Without electrode needle contamination detector With this specification, contamination detection signal is not generated when the pressure around the electrode needle increases due to tube piping etc. This specification is recommended when the tube needs to be extended. . The ion generating efficiency of the high frequency AC type ionizer will decrease when the pressure around the electrode needle reaches 0.1 MPa or more, due to its ion generating mechanism, and the contamination detection signal will be generated. However, in the range where the contamination detection signal is generated, a small amount of ions are still generated, so it can be used in some operating conditions. 1133 Ionizer Series IZN10 IZS IZF IZD IZE IZH IZN a