【DO!BOOK・ページリンク】
6-p1125-1147-izn10_en   13 / 29

BOOKをみる

10秒後にBOOKのページに移動します


Specifications Note 1) Measured with a probe of 1000 MΩ and 5 pF. Note 2) Measured with a distance of 100 mm between the charged object and ionizer at an air purge pressure of 0.3 MPa. For the static neutralization time, refer to technical data on page 1129. Note 3) Value above background level, measured with a distance of 300 mm from the front of the nozzle at an air purge pressure of 0.3 MPa. Note 4) Static electricity cannot be neutralized without air purge. Also, failure of air purge can increase internal ozone condensation, adversely affecting the ionizer and peripheral equipment. Be sure to perform air purge while energizing the ionizer. When the air purge is stopped temporarily during operation of the ionizer, the discharge is stopped with the discharge stop signal input turned OFF to avoid increase in internal ion concentration. Note 5) Nozzle shape: The operating pressure upper limit of the female thread for the piping (IZN10-11ュュュ-ュ) may vary depending on the mounting material. Since the ion generation efficiency decreases if the pressure around the electrode needle is 0.1 MPa or more as described in Note 1) on page 1129, check the static neutralization performance with the mounting material to be used and use the nozzle at a pressure level that maintains the static neutralization performance. Ionizer model IZN10-ョョ (NPN specification) IZN10-ョョP (PNP specification) Ion generation method Method of applying voltage Discharge output Note 1) Ion balance Note 2) Ozone generation Note 3) Corona discharge type High frequency AC type 2.5 kVAC Within ±10 V Within ±15 V 0.03 ppm (0.05 ppm for energy saving static neutralization nozzle) Air (Clean dry air) 0.05 MPa to 0.7 MPa o6, o1/4 inch 24 VDC ±10% 80 mA 20 mm to 500 mm 0 to 55°C 35 to 65%Rh Durability: 50 Hz, Amplitude: 1 mm, XYZ each 2 hours 10 G 120 g Connected to GND (ON voltage: 0.6 V or less) Current consumption: 5 mA or less Connected to +24 V (ON voltage: Between +19 V and power supply voltage) Current consumption: 5 mA or less Max. load current: 40 mA Residual voltage: 1 V or less (load current at 40 mA) Max. applied voltage: 28 VDC Housing: ABS, Stainless steel Nozzle: Stainless steel Electrode needle: Tungsten CE (EMC Directive: 2004/108/EC) Max. load current: 40 mA Residual voltage: 1 V or less (load current at 40 mA) Air purge Power supply voltage Current consumption Input signal Output signal Effective static neutralization distance Material Ambient humidity Ambient and fluid temperature Vibration resistance Shock resistance Weight Standards/Directive Discharge stop signal Reset signal External switch signal Discharge signal Error signal Maintenance signal Fluid Operating pressure Note 4) Connecting tube size Energy saving static neutralization nozzle High flow rate nozzle Note 5) 1136 Series IZN10 a