【DO!BOOK・ページリンク】
6-p1125-1147-izn10_en   27 / 29

BOOKをみる

10秒後にBOOKのページに移動します


Note 1) Measured with a probe of 1000 MW and 5 pF. Note 2) Measured with a distance of 100 mm between the charged object and an ionizer at an air purge pressure of 0.3 MPa. For the discharge time, refer to technical data on back cover. Note 3) Value above background level, measured with a distance of 300 mm from the air blow port at an air purge pressure of 0.3 MPa. Note 4) Static electricity cannot be neutralized without air purge. Also, failure of air purge can increase internal ozone condensation, adversely affecting the ionizer and peripheral equipment. Be sure to perform air purge while energizing the ionizer. When the air purge is stopped temporarily during operation of the ionizer, the discharge is stopped with the discharge stop signal input turned OFF to avoid increase in internal ion concentration. Ionizer model IZN10-ョョョョ-ョ-X367 (NPN specification) IZN10-ョPョョ-ョ-X367 (PNP specification) Ion generation method Corona discharge type Method of applying voltage High frequency AC type Applied voltage Note 1) 2.5 kVAC Offset voltage Note 2) Energy saving static neutralization nozzle Within ±10 V High flow rate nozzle Within ±30 V Ozone generation Note 3) 0.03 ppm (0.05 ppm for energy saving static neutralization nozzle) Air purge Fluid Air (Clean dry air) Operating pressure range Note 4) 0.05 MPa to 0.7 MPa Connecting tube size o6, o1/4 inch Power supply voltage 24 VDC ±10% Current consumption 80 mA or less Input signal Discharge stop signal Connected to GND (ON voltage: 0.6 V or less) Current consumption: 5 mA or less Connected to +24 V (ON voltage: Between +19 V and power supply voltage) Current consumption: 5 mA or less (OFF voltage: 0.6 V or less) Reset signal External switch signal Output signal Discharge signal Max. load current: 40 mA Residual voltage: 1 V or less (load current at 40 mA) Max. applied voltage: 28 VDC Max. load current: 40 mA Residual voltage: 1 V or less (load current at 40 mA) Error signal Maintenance signal Effective static neutralization distance 20 mm to 500 mm Ambient and fluid temperature 0 to 55°C Ambient humidity 35 to 65%Rh Material Housing: ABS, Stainless steel Nozzle: Stainless steel Electrode needle: Tungsten Impact resistance 10 G Weight 120 g Standards/Directive CE (EMC Directive: 2004/108/EC) IZN10 01 06 X367 Specifications How to Order 1 Ionizer/Nozzle Type With Right Angles IZN10-X367 Output specification Nil NPN output P PNP output Port size 06 o6: Metric size 07 o6.35 (1/4"): Inch size 16 o6: Metric size (Elbow) 17 o6.35 (1/4"): Inch size (Elbow) Nozzle type Symbol Type 01 Energy saving static neutralization nozzle 02 High flow rate nozzle Bracket Nil Without bracket B1 With L-bracket B2 With pivoting bracket B3 With DIN rail mounting bracket With right angles Power supply cable Nil With power supply cable (3 m) Z With power supply cable (10 m) N Without power supply cable RoHS