【DO!BOOK・ページリンク】
6-p1125-1147-izn10_en   29 / 29

BOOKをみる

10秒後にBOOKのページに移動します


Safety Instructions Be sure to read “Handling Precautions for SMC Products” (M-E03-3) before using. 0.05 MPa 0.1 MPa 0.3 MPa 0.5 MPa 0 100 200 300 400 5 4 3 2 1 0 500 Discharge time (Static neutralization time) [s] Installation distance [mm] 0.7 MPa 5 4 3 2 1 0 0 100 200 300 400 500 Installation distance [mm] Discharge time (Static neutralization time) [s] 0.7 MPa 0.1 MPa 0.05 MPa 0.3 MPa 0.5 MPa 0.7 0.6 0.5 0.4 0.3 0.2 0.1 0 Pressure [MPa] Flow rate [L/min (ANR)] 0 20 40 60 80 100 120 Energy saving static neutralization nozzle High flow rate nozzle Fig. 1: Flow-rate characteristics measuring circuit Ionizer Pressure gauge Regulator Flow meter Static Neutralization Characteristics (Discharge Time from 1000 V to 100 V) Flow-rate Characteristics Note) Static neutralization features are based on the data using the charged plate (size: 150 mm x 150 mm, capacitance: 20 pF) as defined in the U.S. ANSI standards (ANSI/ESD STM3.1-2006). Use this as a guideline purpose only for model selection because the value varies depending on the material and/or size of a subject. q Energy saving static neutralization nozzle with right angles: IZN10-01-X367 q Energy saving static neutralization nozzle with right angles: IZN10-01-X367 w High flow rate nozzle with right angles: IZN10-02-X367 w High flow rate nozzle with right angles: IZN10-02-X367 Other specifications are the same as the standard type. Refer to the WEB catalog for details. IZN10-X367