【DO!BOOK・ページリンク】
6-p1125-1147-izn10_en   6 / 29

BOOKをみる

10秒後にBOOKのページに移動します


Series IZN10 Technical Data 1 Static Neutralization Characteristics (Static Neutralization Time from 1000 V to 100 V) Note 1) If a pressure over the maximum operating pressure is applied, the electrode needle contamination detector will work and turn on the LED. . The ion generating efficiency of the high frequency AC type ionizer will decrease when the pressure around the electrode needle reaches 0.1 MPa or more, due to its ion generating mechanism. This means that even when the electrode needle is not contaminated, the electrode needle contamination detector may work depending on the condition of the connected tube and other reasons. . In the range where the contamination detection signal is generated, a small amount of ions are still generated, so it can be used in some operating conditions. In this case, please consider using a type without the contamination detector. (Page 1133) . When the tube is connected using the female threads for piping / IZN10-11, be sure to check static neutralization performance beforehand. Note 2) The ionizer generates a small amount of ozone. Select ozone-resistant fittings for the female threads for piping. Also, regularly check there is no deterioration due to ozone. (1) Energy saving static neutralization nozzle/IZN10-01 (2) High flow rate nozzle/IZN10-02 (3) Female threads for piping/IZN10-11 With Stainless steel 316 One-touch fitting/KQG2 + Anti-static tubing/TAョ KQG2H06-01S + TAョ0604 (Tube I.D.: 4 mm) . Static neutralization time at a distance of 50 mm from the end of tube. KQG2H08-01S + TAョ0805 (Tube I.D.: 5 mm) Note) Static neutralization features are based on the data using the charged plate (size: 150 mm x 150 mm, capacitance: 20 pF) as defined in the U.S. ANSI standards (ANSI/ESD, STM3, 1-2006). Use this as a guideline purpose only for model selection because the value varies depending on the material and/or size of a subject. 0 200 400 5 4 3 2 1 0 0.1 MPa 0.05 MPa 0.7 MPa 0.3 MPa 0.5 MPa Static neutralization time: [sec] Static neutralization distance: [mm] 5 4 3 2 1 0 0 200 400 500 Static neutralization distance: [mm] Static neutralization time: [sec] 0.1 MPa 0.5 MPa 0.7 MPa 0.3 MPa 0.05 MPa . Maximum operating pressure is 0.1 MPa.Note 1) 0 100 200 300 400 500 5 4 3 2 1 0 0.05 MPa 0.1 MPa Static neutralization time: [sec] Tube length: [mm] . Maximum operating pressure is 0.3 MPa.Note 1) 5 4 3 2 1 0 0 100 200 300 400 500 0.1 MPa 0.3 MPa 0.05 MPa Tube length: [mm] Static neutralization time: [sec] 1129 IZS IZF IZD IZE IZH IZN a