【DO!BOOK・ページリンク】
es50-37-kq2   99 / 126

BOOKをみる

10秒後にBOOKのページに移動します


Face seal Applicable Tubing Specifications Principal Parts Material Suitable for use with nylon and urethane. Large retaining force. The chuck provides secure retention and the collet increases the holding force on the tube. Can be used for a wide range of pressures from a low vacuum up to a pressure of 1 MPa. The use of a special profile ensures sealing and reduces resistance when the tube is inserted. Requires little force for removal. Releases the chuck collet to remove the tube as well as to prevent the chuck from biting too deeply into the tubing. Effective when piping in a confined space. Body part rotates allowing for positioning. Face seal method Seal Stud Release button O-ring Body Piping installability is improved by changing to the face seal structure. Seal ring Chuck Guide Note 1) The surge pressure must be under the maximum operating pressure. Note 2) Do not use the fittings with a leak tester or for vacuum retention because they are not guaranteed for zero leakage. One-touch IN/OUT connection. Possible to use in vacuum to .100 kPa New thread for piping that drastically reduced the screw-in time thanks to the face seal method. R Connection thread Inch Size One-touch Fittings Series KQ2 Applicable Tubing: Inch Size, Connection Thread: R Fluid Air/Water Note 1) Operating pressure range Note 2) .100 kPa to 1 MPa Proof pressure (at 23°C) 3 MPa Ambient and fluid temperature .5 to 60°C, Water: 0 to 40°C (No freezing) Thread Mounting section JIS B0203 (Taper thread for piping) JIS B0205 (Metric coarse thread) Nut section JIS B0205 (Metric fine thread) Sealant on the threads Seal ring Body C3604, PBT, PP, Stainless steel 303 Stud C3604 (Thread portion), Stainless steel 303 (Thread portion) Chuck Stainless steel 304 Guide Stainless steel 304 Release button POM Seal, O-ring, Seal ring NBR Tubing material FEP, PFA, Nylon, Soft nylon, Polyurethane Tubing O.D. o1/8", o3/16", o1/4", o5/16", o3/8", o1/2" A 95