【DO!BOOK・ページリンク】
7-p0172-0189-vxs22_en   19 / 19

BOOKをみる

10秒後にBOOKのページに移動します


2 1 2 1 1. As a rule, use electrical wire with a cross sectional area of 0.5 to 1.25 mm2 for wiring. Furthermore, do not allow excessive force to be applied to the lines. 2. Use electrical circuits which do not generate chattering in their contacts. 3. Use voltage which is within ±10% of the rated voltage. The voltage drop is the value in the lead wire section connecting the coil. Wiring Caution Electrical Connections Caution Electrical Circuits Caution Rectifier element Neon light Varistor Rectifier Varistor element Varistor SOL. Without electrical option With light Grommet, Conduit, Conduit terminal with light Conduit terminal [AC, Class H coil (Full wave rectifier type) circuit] . The standard product is equipped with surge voltage suppressor. Electrical Connections Grommet Caution Rated voltage 100 VAC 200 VAC Other AC q Blue Red Gray w Blue Red Gray Lead wire color . There is no polarity. Class H coil: AWG18 Insulator O.D. 2.2 mm Conduit When used as an IP65 equivalent, use seal (part no. VCW20-15- 6) to install the wiring conduit. Also, use the tightening torque below for the conduit. 100 VAC 200 VAC Other AC Rated voltage Lead wire color q Blue Red Gray w Blue Red Gray Description Seal Part no. VCW20-15-6 . There is no polarity. Note) Please order separately. Class H coil: AWG18 Insulator O.D. 2.2 mm Conduit terminal In the case of the conduit terminal, make connections according to the marks shown below. . Use the tightening torques below for each section. . Properly seal the terminal connection (G1/2) with the special wiring conduit, etc. Terminal connection G1/2 Tightening torque 0.5 to 0.6 N・m View A-A (Internal connection diagram) Round head combination screw M3 Tightening torque 0.5 to 0.6 N・m Round head combination screw M3 Tightening torque 0.5 to 0.6 N・m Conduit terminal Terminal cover A A 2 1 q w Install the full wave rectifier away from high temperature areas such as steam piping, etc. . 300 For the replacement of the solenoid coil, cut the lead wire within this range. . 100 . 45 q w Install the full wave rectifier away from high temperature areas such as steam piping, etc. Seal (VCW20-15-6) Conduit port size G1/2 Tightening torque 0.5 to 0.6 N・m For the replacement of the solenoid coil, cut the lead wire within this range. . 300 . 100 . 45 Series VXS Specific Product Precautions 4 Be sure to read before handling. Refer to front matter 41 for Safety Instructions and pages 17 to 19 for 2 Port Solenoid Valves for Fluid Control Precautions. SOL. 189 VX2 VXK VXD VXZ VXS VXE VXP VXR VXH VXF2 VX3 VXA