【DO!BOOK・ページリンク】
7-p0172-0189-vxs22_en   5 / 19

BOOKをみる

10秒後にBOOKのページに移動します


Standard Specifications Valve specifications Coil specifications Valve construction Withstand pressure (MPa) (Water pressure) Body material Seal material Enclosure Environment Rated voltage Allowable leakage voltage Coil insulation type Allowable voltage range Pilot operated 2-port piston type/Zero pressure differential operation 3.0 C37, Stainless steel FKM Dusttight, Water-jet-proof (IP65) Location without corrosive or explosive gases 100 VAC, 200 VAC, 110 VAC, 220 VAC, 230 VAC, 240 VAC, 48 VAC ±10% of rated voltage 10% or less of rated voltage Class H (Full wave rectifier type) Solenoid Coil Specifications Note 1) The value at ambient temperature of 20°C and when the rated voltage is applied. Note 2) There is no difference in the frequency and the inrush and energized apparent power, since a rectifying circuit is used. Apparent power when the solenoid temperature is 20°C. VXS22 VXS23 Model 18 20 Apparent power (VA) Note 2) 120 120 Temperature rise (°C) Note 1) AC Specification (Class H coil, Full wave rectifier type) VXS2 0 Option symbol . Use the VXZ series for air, water, oil, heated water and high temperature oil when a fluid other than steam is used. (Refer to page 174 for detail.) Fluid and application Steam (1 MPa or less) Option symbol S Q Seal material FKM PPS Body material Guide ring and piston ring material C37 Stainless steel Coil insulation type H Applicable Fluid Check List / All Options S R1 Common Specifications Series VXS22/23 Be sure to read “Specific Product Precautions.” 175 VX2 VXK VXD VXZ VXS VXE VXP VXR VXH VXF2 VX3 VXA