【DO!BOOK・ページリンク】
7-p0172-0189-vxs22_en   6 / 19

BOOKをみる

10秒後にBOOKのページに移動します


Symbol Model/Valve Specifications N.C. (1 MPa, 184°C or less) For Steam Ambient and Fluid Temperature Valve Leakage Rate FKM Seal material Leakage rate (Air) 1.0 cm3/min or less Internal Leakage Refer to page 182 for selection. Port size (Nominal size) Min. operating pressure differential (MPa) Orifice diameter (mmo) Model Max. operating pressure differential (MPa) Max. system pressure (MPa) Weight (g) 10 15 20 25 VXS2230-02 VXS2230-03 VXS2240-04 VXS2350-06 VXS2360-10 1.0 490 660 1200 1340 0 1.0 Note) Weight of grommet type. Add 10 g for conduit type, 60 g for conduit terminal type respectively. . Refer to “Glossary of Terms” on page 185 for details on the maximum operating pressure differential and the maximum system pressure. Av x 10.6 m2 2.4 2.8 5.3 9.2 12.0 58 67 130 220 290 Conversion Cv Flow-rate characteristics Normally Closed (N.C.) 1/4 (8A) 3/8 (10A) 1/2 (15A) 3/4 (20A) 1 (25A) Power supply AC, Class H coil Ambient temperature (°C) .10 to 60 S, Q Fluid temperature (°C) Solenoid valve option symbol Steam, 183 or less Note) Dew point temperature: .10°C or less 2 1 Series VXS22/23 176