【DO!BOOK・ページリンク】
7-p0172-0189-vxs22_en   7 / 19

BOOKをみる

10秒後にBOOKのページに移動します


Port size Refer to the below table (1) for availability. Thread type Nil T F N Rc NPTF G NPT Option Nil Z . Oil-free spec. Rated voltage 1 2 3 4 100 VAC 50/60 Hz 200 VAC 50/60 Hz 110 VAC 50/60 Hz 220 VAC 50/60 Hz 7 8 J 240 VAC 50/60 Hz 48 VAC 50/60 Hz 230 VAC 50/60 Hz . Refer to the below table (2) for availability. Refer to page 180 for ordering coil only. Bracket Nil B: With bracket None Full wave rectifier type AC, Class H coil VXS 02 1 G R1 (Full wave rectifier type) 22 3 0 Solenoid valve (Port size) Model VXS22 VXS23 Port symbol (Port size) 02 (1/4) 03 (3/8) 04 (1/2) 06 (3/4) 10 (1) Orifice symbol (diameter) 3 (10 mmo) 4 (15 mmo) 5 (20 mmo) 6 (25 mmo) Valve/Body configuration 0 N.C./Single unit Electrical entry G: Grommet C: Conduit T : With conduit terminal TL : With conduit terminal and light S Solenoid valve option Symbol S Q FKM H Note) Light is available only for conduit terminal type. Table (2) Rated Voltage . Electrical Option Specifications AC Rated voltage Voltage symbol 1 2 3 4 7 8 J 100 V 200 V 110 V 220 V 240 V 48 V 230 V Voltage Note) With light L How to Order Model Refer to the below table (1) for availability. Orifice diameter Refer to the below table (1) for availability. Seal material Body material C37 Stainless steel Coil insulation type . Refer to the table (2) for the available combinations between electrical option (L) and rated voltage. . Surge voltage suppressor is integrated as standard into the full wave rectifier type. Table (1) Model . Orifice Diameter . Port Size Normally Closed (N.C.) . Bracket is not removable. For Steam Pilot Operated 2-Port Solenoid Valve for Steam Zero Pressure Differential Operation Series VXS22/23 177 VX2 VXK VXD VXZ VXS VXE VXP VXR VXH VXF2 VX3 VXA