【DO!BOOK・ページリンク】 vxd_en 12 / 25 10秒後にBOOKのページに移動します |
|
Valve/Body configuration 0 2 N.C. / Single unit N.O. / Single unit Model Refer to the table (1) shown below for availability. Orifice diameter Refer to the table (1) shown below for availability. Solenoid valve option Refer to the table (2) shown below for availability. Port size Refer to the table (1) shown below for availability. Thread type Nil T F N Rc NPTF G NPT Rated voltage 1 2 3 4 5 100 VAC 50/60 Hz 200 VAC 50/60 Hz 110 VAC 50/60 Hz 220 VAC 50/60 Hz 24 VDC 6 7 8 J 12 VDC 240 VAC 50/60 Hz 48 VAC 50/60 Hz 230 VAC 50/60 Hz Bracket Nil B None With bracket Suffix Nil Z . Oil-free spec. Electrical entry Built-in full-wave rectifier type Nil G E P NBR EPDM B H L Note 1) FKM Stainless steel/Ag B . Heated water (AC only) High corrosive, Oil-free AC DC Rated voltage S Class B L Z S Class H L Z DC spec. is not available. Table (1) Model/Orifice diameter/Port Size Normally closed (N.C.) Solenoid valve (Port size) Model VXD23 Thread Flange Body Seal Orifice symbol (Diameter) Material CAC408 NBR FKM EPDM VXD21 VXD22 Normally open (N.O.) Solenoid valve (Port size) Model VXD23 Thread Flange Body Seal Orifice symbol (Diameter) Material CAC408 NBR FKM EPDM VXD21 VXD22 How to Order DC/AC (Except VXD2130 AC/Class B) AC/Class B coil (Built-in full-wave rectifier type) Option symbol Seal material Body/ Shading coil material Note Coil insulation type Voltage . Bracket is not removable. . For the AC (Class B coil) of the VXD2130, built-in full-wave rectifier type is only applicable. . Refer to the table (3) shown below for availability. Refer to page 75 for ordering coil only. 40 (40A) 50 (50A) 10 (1) 32 (32A) 02 (1/4) 03 (3/8) 04 (1/2) 06 (3/4) 40 (40A) 50 (50A) 10 (1) 32 (32A) 03 (3/8) 04 (1/2) 06 (3/4) Brass (C37)/Cu Note 2) Stainless steel/Ag Brass (C37)/Cu Note 2) Stainless steel/Ag Port no. (Port size) 9 (50 mmo) 8 (40 mmo) 7 (35 mmo) 6 (25 mmo) 5 (20 mmo) 4 (15 mmo) 3 (10 mmo) Brass (C37), Stainless steel Port no. (Port size) 9 (50 mmo) 8 (40 mmo) 7 (35 mmo) 6 (25 mmo) 5 (20 mmo) 4 (15 mmo) Brass (C37), Stainless steel AC/ DC 1 2 3 4 7 8 J 5 6 Voltage symbol With surge voltage suppressor With light With light and surge voltage suppressor With surge voltage suppressor With light With light and surge voltage suppressor 100V 200V 110V 220V 240V 48V 230V 24V 12V Note) Option “S”, “Z” are not available as surge voltage suppressor is integrated into the AC/Class B coil, as a standard. For Water Pilot Operated 2 Port Solenoid Valve Series VXD21/22/23 . N.O. for VXD2130 is not available. Note) Class B oil-free AC coils are applicable to the full-wave rectifier type only. Select the built-in full-wave rectifier type. Table (2) Solenoid Valve Option Table (3) Rated Voltage . Electrical Option 02 5 G 1 02 1 G R1 VXD 21 3 0 VXD 21 3 0 Note 1) Select nil because option "L" is the oil-free treatment. Note 2) CAC408 for 32A to 50A. R Note) Refer to “How to Order” for UL-compliant. . Refer to the table (3) for the available combinations between each electrical option (S, L, Z) and rated voltage. . Option “S”, “Z” are not available as surge voltage suppressor is integrated into the AC/Class B coil, as a standard. Connector GS G T TS TL TZ Symbol C D DS DL DZ DO Configuration Symbol Configuration . DIN type is available with class B only. With grommet surge voltage suppressor Grommet With conduit terminal With conduit terminal and surge voltage suppressor With conduit terminal and light With conduit terminal, surge voltage suppressor and light Electrical entry Conduit DIN terminal DIN terminal with surge voltage suppressor DIN terminal with light DIN terminal with surge voltage suppressor and light For DIN terminal (without connector, gasket is included.) Electrical entry 67 B VX2 VXD VXZ VXE VXP VXR VXH VXF VX3 VXA VCH.. VDW VQ LVM VCA VCB VCL VCS VCW |