【DO!BOOK・ページリンク】
vxd_en   21 / 25

BOOKをみる

10秒後にBOOKのページに移動します


72 Dimensions: Body Material: Brass (C37), Stainless Steel Normally closed (N.C.): VXD2130 Model Port size P 1/4, 3/8 1/2 A 80.5 86 VXD2130 N.C. B 11 14.5 K 20 24 L 30 26 M 22 28 T 62 64 Electrical entry Grommet Conduit DIN terminal Conduit terminal U 19.5 19.5 T 54.5 56.5 U 40 40 T 54 56 U 58.5 58.5 V 46.5 46.5 T 54.5 56.5 U 92 92 V 61 61 (mm) (mm) Model Port size P 1/4, 3/8 1/2 VXD2130 N.C. T 58 60 Electrical entry (Built-in full-wave rectifier type) Grommet Conduit DIN terminal Conduit terminal Bracket mounting U 30 30 T 53 55 U 48.5 48.5 T 54 56 U 65.5 65.5 V 53.5 53.5 T 53 55 U 100.5 100.5 V 69.5 69.5 a 26 28 b 32 34 Grommet: G Conduit: C DIN terminal: D Conduit terminal: T IN OUT U 19.5 L K (50) Approx. 300 (52) (67) (5.5) (7.5) a T IN OUT Approx. 280 U L K (50) T 19.5 IN OUT G1/2 o6 to o12 Cable V U 31.5 (44) L K (50) T 19.5 VXD2130....-04..-........ Note) A thread is drilled on the bottom of the body of the VXD2130 with port size 04 (1/2). 2 x M5 x 8 thread depth 8 18 IN OUT G1/2 L K (50) (V) (U) 25 T 32 19.5 A 2 x P 1 (IN), 2 (OUT) port B (28) Bracket M 40 b (1.6) A 30 Width across flats 27 1 (IN), 2 (OUT) port G1/2 2 x P B M 40 30 A Width across flats 27 2 x P 1 (IN), 2 (OUT) port M 40 B 30 A Width across flats 27 2 x P 1 (IN), 2 (OUT) port B 40 M 34 Width across flats 27 Series VXD21/22/23 For Air, Water, Oil