【DO!BOOK・ページリンク】
vxd_en   22 / 25

BOOKをみる

10秒後にBOOKのページに移動します


73 Normally closed (N.C.): VXD2140/VXD2150/VXD2260 Normally open (N.O.): VXD2142/VXD2152/VXD2262 Grommet: G Model Port size P 3/8, 1/2 3/4 1 A 103.5 (110.5) 115 (122) 133 (140.5) VXD2140 VXD2150 VXD2260 N.C. VXD2142 VXD2152 VXD2262 N.O. B 24 29 33 C 30 30 35 D 63 80 90 E 19.5 19.5 22.5 F 3.5 4.5 4.5 H 27 27 32 I 14 17 20 J 44.5 51.5 60 K 29 37 43 L 34 43 47 M 28 35 42 T 71.5 (73) 78 (79.5) 92 (93.5) U 19.5 19.5 22.5 Electrical entry Grommet T 64 (65.5) 70.5 (72) 84.5 (86) U 40 40 43 Conduit T 63.5 (65) 70 (71.5) 84 (85.5) V 46.5 46.5 49.5 DIN terminal U 58.5 58.5 61.5 T 64 (65.5) 70.5 (72) 84.5 (86) V 61 61 64 Conduit terminal U 92 92 95 (mm) Model Port size P 3/8, 1/2 3/4 1 VXD2140 VXD2150 VXD2260 N.C. VXD2142 VXD2152 VXD2262 N.O. T 67.5 (69) 74 (75.5) 88 (89.5) U 30 30 33 Electrical entry (Built-in full-wave rectifier type) Bracket mounting Grommet ( ) denotes the value for N.O. ( ) denotes the value for N.O. T 62.5 (64) 69 (70.5) 83 (84.5) U 48.5 48.5 51.5 Conduit T 63.5 (65) 70 (71.5) 84 (85.5) V 53.5 53.5 56.5 DIN terminal U 65.5 65.5 68.5 T 62.5 (64) 69 (70.5) 83 (84.5) V 69.5 69.5 72.5 a 42 51 56 Conduit terminal U 100.5 100.5 103.5 (mm) b 66 78 86 d 57 74 81 e 34 51 58 f 39 45.5 49.5 Conduit: C DIN terminal: D Conduit terminal: T 1 (IN), 2 (OUT) port 2 x P E M F I J T b a f 2.6 Approx. 300 U OUT IN 1 C B A K e 2 x o8.5 d Width across flats H (D) L G1/2 1 (IN), 2 (OUT) port 2 x P Approx. 280 U T E M F I J 1 (IN), 2 (OUT) port G1/2 o6 to o12 Cable 2 x P T (44) 31.5 E V U M F I J G1/2 1 (IN), 2 (OUT) port 2 x P M T 32 E (V) (U) 25 F I J Dimensions: Body Material: Brass (C37), Stainless Steel For Air, Water, Oil Pilot Operated 2 Port Solenoid Valve Series VXD21/22/23 VX2 VXD VXZ VXE VXP VXR VXH VXF VX3 VXA VCH.. VDW VQ LVM VCA VCB VCL VCS VCW