【DO!BOOK・ページリンク】
vxd_en   24 / 25

BOOKをみる

10秒後にBOOKのページに移動します


75 .. Solenoid coil assembly part no. .. DIN connector part no. .. Gasket part no. for DIN connector VCW20-1-29-1 GDM2A GDM2A Without electrical option With electrical option 1 2 5 6 15 Rated voltage 100 VAC, 110 VAC 200 VAC, 220 VAC, 230 VAC, 240 VAC 24 VDC 12 VDC 48 VAC S L Z Electrical option With surge voltage suppressor With light With light/surge voltage suppressor . Refer to the table (1) for the available combinations between each electrical option (S, L, Z) and rated voltage. Replacement Parts N 1 G 5 1 2 3 Series VXD21.... VXD22.... VXD23.... 1 2 3 4 5 6 7 8 J Rated voltage Note 2) 100 VAC 50/60 Hz 200 VAC 50/60 Hz 110 VAC 50/60 Hz 220 VAC 50/60 Hz 24 VDC 12 VDC 240 VAC 50/60 Hz 48 VAC 50/60 Hz 230 VAC 50/60 Hz VX02 AC/Class B (Built-in full-wave rectifier type) DC, AC (Except VXD2130 AC/Class B) Note 1) 1 N 1 GR 1 2 3 Series VXD21.... VXD22.... VXD23.... 1 2 3 4 7 8 J Rated voltage Note) 100 VAC 50/60 Hz 200 VAC 50/60 Hz 110 VAC 50/60 Hz 220 VAC 50/60 Hz 240 VAC 50/60 Hz 48 VAC 50/60 Hz 230 VAC 50/60 Hz VX02 Note) Refer to the table (2) for the available combinations. Nil H Coil insulation type Class B Class H Note) Symbol Nil 2 Valve Valve N.C. N.O. Note) DIN terminal and DC spec. are not available. Note 1) For the AC (Class B coil) of the VXD2130, built-in full-wave rectifier type is only applicable. Note 2) Refer to the table (2) for the available combinations. Symbol Nil 2 Valve Valve N.C. N.O. Table (2) Rated Voltage . Electrical Option AC/ DC AC DC Rated voltage Voltage symbol 123478J56 100 V 200 V 110 V 220 V 240 V 48 V 230 V 24 V 12 V S Class B Class H DC spec. is not available. L Z S L Z . Option “S”, “Z” are not available as surge voltage suppressor is integrated into the AC/Class B coil, as a standard. . Replacement of solenoid coils: . DC and AC coils cannot be interchanged in order to change the voltage. . DC and AC (built-in full-wave rectifier type) coils can be interchanged in order to change the voltage. . All DC coil voltages are interchangeable. . All AC coil voltages are interchangeable. Table (1) Model and Solenoid Coil Type Select the coil type from to , and refer to “How to Order” below. Voltage type Coil insulation type Model (Solenoid valve option) DC Class H AC (Nil, A, B, G, H, J, L) AC (Built-in fullwave rectifier type) Class B (Nil, A, B, G, H, J, L) Class H (D, E, N, P) Class B (Nil, A, B, G, H, J, L) VXD2130 VXD21 .. VXD22 .. VXD23 .. 45 67 89 Electrical entry G -Grommet GS-With grommet surge voltage suppressor C-Conduit D -DIN terminal DS - DIN terminal with surge voltage suppressor DL - DIN terminal with light DZ - DIN terminal with surge voltage suppressor and light DO- For DIN terminal (without connector, gasket is included.) T -With conduit terminal TS- With conduit terminal and surge voltage suppressor TL - With conduit terminal and light TZ - With conduit terminal, surge voltage suppressor and light VX021N 5 G Z Connector 5 6 Rated voltage 24 VDC 12 VDC For VXD2130 DC Electrical entry G-Grommet C-Conduit T -With conduit terminal TL - With conduit terminal and light D -DIN terminal DL - DIN terminal with light DO- For DIN terminal (without connector, gasket is included.) Connector Note) Voltage With surge voltage suppressor With light With light and surge voltage suppressor With surge voltage suppressor With light With light and surge voltage suppressor . Refer to the table (2) for the available combinations between each electrical option and rated voltage. . A surge voltage suppressor is inegrated into the AC/Class B coil, as a standard. . Refer to the table (2) for the available combinations between each electrical option and rated voltage. For Air, Water, Oil Pilot Operated 2 Port Solenoid Valve Series VXD21/22/23 VX2 VXD VXZ VXE VXP VXR VXH VXF VX3 VXA VCH.. VDW VQ LVM VCA VCB VCL VCS VCW