yDO!BOOKEƒy[ƒWƒŠƒ“ƒNz
vxd_en@@@5 / 25

BOOK‚ð‚Ý‚é

10•bŒã‚ÉBOOK‚̃y[ƒW‚Ɉړ®‚µ‚Ü‚·


62 Common Specifications Standard Specifications Valve specifications Coil specifications Valve construction Withstand pressure (MPa) Body material Seal material Enclosure Environment Rated voltage Allowable voltage fluctuation Coil insulation type Allowable leakage voltage Pilot operated 2 port diaphragm type 8A to 25A: 5.0, 32A to 50A: 2.0 Brass (C37), Stainless steel, CAC408 NBR, FKM, EPDM Dusttight, Low jetproof (equivalent to IP65) Note 1) Location without corrosive or explosive gases 24 VDC, 12 VDC }10% of rated voltage 10% or less of rated voltage 20% or less of rated voltage 2% or less of rated voltage Class B, Class H Solenoid Coil Specifications VXD2130 VXD2140/2150 VXD2260/2270 VXD2380/2390 Model 5.5 4.5 7 10.5 Power consumption (W) 50 45 45 60 Temperature rise (‹C) Note) DC Specification Note) The values at ambient temperature of 20‹C and when the rated voltage is applied. Note) The values at ambient temperature of 20‹C and when the rated voltage is applied. AC (Class B coil, Built-in full-wave rectifier type) AC (Class B coil/H coil) Note 2) DC (Class B coil only) AC (Class B coil, Built-in full-wave rectifier type) AC (Class B coil/H coil) Note 2) DC (Class B coil only) Note 1) Electrical entry: Grommet with surge voltage suppressor (GS) has a rating of IP40. Note 2) For the AC (Class B coil) of the VXD2130, built-in full-wave rectifier type is only applicable. Normally Closed (N.C.) VXD2142/2152 VXD2262/2272 VXD2382/2392 Model 4.5 7 10.5 Power consumption (W) 45 45 60 Temperature rise (‹C) Note) DC Specification Normally Open (N.O.) VXD21 VXD22 VXD23 Model 7 9.5 12 Apparent power (VA). 55 60 65 Temperature rise (‹C) Note) AC Specification (Class B coil, Built-in full-wave rectifier type) . There is no difference in apparent power due to the inrush, energization, or frequency of the power, since the AC (Class B coil, Built-in full-wave rectifier type) uses a rectifying circuit. Note) The values at ambient temperature of 20‹C and when the rated voltage is applied. VXD21 VXD22 VXD23 Model 7 9.5 12 Apparent power (VA). 55 60 65 Temperature rise (‹C) Note) AC Specification (Class B coil, Built-in full-wave rectifier type) . There is no difference in apparent power due to the inrush, energization, or frequency of the power, since the AC (Class B coil, Built-in full-wave rectifier type) uses a rectifying circuit. Note) The values at ambient temperature of 20‹C and when the rated voltage is applied. VXD21 VXD22 VXD23 Model 10 8 20 17 32 27 Apparent power (VA) Energized 19 16 43 35 62 52 50 60 50 60 50 60 Frequency (Hz) Inrush 50 45 65 60 65 60 Temperature rise (‹C) Note) AC Specification Note) The values at ambient temperature of 20‹C and when the rated voltage is applied. VXD21 VXD22 VXD23 Model 11 8 20 18 32 27 Apparent power (VA) Energized 22 18 46 38 64 54 50 60 50 60 50 60 Frequency (Hz) Inrush 55 50 65 60 65 60 Temperature rise (‹C) Note) AC Specification Note) The values at ambient temperature of 20‹C and when the rated voltage is applied. 100 VAC, 200 VAC, 110 VAC, 220 VAC, 230 VAC, 240 VAC, 48 VAC Be sure to read gSpecific Product Precautions.h Series VXD21/22/23 B