【DO!BOOK・ページリンク】 vxd_en 6 / 25 10秒後にBOOKのページに移動します |
|
Pilot Operated 2 Port Solenoid Valve Series VXD21/22/23 Refer to pages 64, 66, and 68 for specifications and models. Refer to pages 64, 66, and 68 for specifications and models. CAC408/. CAC408/Cu CAC408/Cu CAC408/Cu CAC408/Cu CAC408/Cu VXD2 1 R1 1 R1 02 12 3456 VXD2 02 23 789 Option symbol Note 1) “L” option is for oil-free treatment. Note 2) The dynamic viscosity of the fluid must not exceed 50 mm2/s. The special construction of the armature adopted in the built-in full-wave rectifier type gives an improvement in OFF response by providing clearance on the absorbed surface when it is switched ON. Select the DC spec. or AC spec. built-in full-wave rectifier type when the dynamic viscosity is higher than water or when the OFF response is prioritized. Note 3) Coil insulation type Class H: AC spec. only Note 4) The nuts (non-wetted parts) are nickel-plated on the Brass (C37) material. Note 5) N.O. for VXD2130 is not available. Note 6) There is no shading coil attached to the DC spec. or AC spec built-in full-wave rectifier type. . Please contact SMC when fluids other than above are used. Fluid and application Air Water Heated water Oil Note 2) High corrosive spec., Oil-free Copper-free, Fluorine-free Note 4) Other combinations Option symbol Nil G Nil G E P A H D N L Note 1) J P B Seal material NBR NBR EPDM FKM FKM EPDM EPDM PPS Body/Shading coil material Note 6) Push rod (N.O. only) material Note 5) Brass (C37)/. Stainless steel/. Brass (C37)/Cu Stainless steel/Ag Brass (C37)/Cu Stainless steel/Ag Brass (C37)/Cu Stainless steel/Ag Brass (C37)/Cu Stainless steel/Ag Stainless steel/Ag Stainless steel/Ag Stainless steel/Ag Brass (C37)/Cu Select the built-in full-wave rectifier type for the AC spec. Note Coil insulation type Note 3) B B H B H B B H B Applicable Fluid Check List All Options (8A to 25A) Option symbol Note 1) The highest operating temperature of 32A to 50A is 80°C. Note 2) The dynamic viscosity of the fluid must not exceed 50 mm2/s. The special construction of the armature adopted in the built-in full-wave rectifier type gives an improvement in OFF response by providing clearance on the absorbed surface when it is switched ON. Select the DC spec. or AC spec built-in full-wave rectifier type when the dynamic viscosity is higher than water or when the OFF response is prioritized. Note 3) Coil insulation type Class H: AC spec. only Note 4) There is no shading coil attached to the DC spec. or AC spec built-in full-wave rectifier type. . Please contact SMC when fluids other than above are used. Fluid and application Air Water Heated water Note 1) Oil Note 2) Other combination Option symbol Nil Nil E A D B Seal material NBR NBR EPDM FKM EPDM PPS Body/Shading coil material Note 4) Push rod (N.O. only) material Select the built-in full-wave rectifier type for the AC spec. Note Coil insulation type Note 3) B B H B H B All Options (32A to 50A) 63 A VX2 VXD VXZ VXE VXP VXR VXH VXF VX3 VXA VCH.. VDW VQ LVM VCA VCB VCL VCS VCW |