【DO!BOOK・ページリンク】
vxd_en   8 / 25

BOOKをみる

10秒後にBOOKのページに移動します


Valve/Body configuration 0 2 N.C. / Single unit N.O. / Single unit 02 5 G 1 02 1 G R1 DC VXD 21 3 0 AC VXD 21 3 0 Model Refer to the table (1) shown below for availability. Orifice diameter Refer to the table (1) shown below for availability. Port size Refer to the table (1) shown below for availability. Thread type Nil T F N Rc NPTF G NPT Rated voltage 1 2 3 4 5 100 VAC 50/60 Hz 200 VAC 50/60 Hz 110 VAC 50/60 Hz 220 VAC 50/60 Hz 24 VDC 6 7 8 J 12 VDC 240 VAC 50/60 Hz 48 VAC 50/60 Hz 230 VAC 50/60 Hz . Refer to the table (3) shown below for availability. Refer to page 75 for ordering coil only. Bracket Nil B None With bracket . Bracket is not removable. Suffix Nil Z . Oil-free spec. Built-in full-wave rectifier type Electrical entry How to Order Solenoid valve option Refer to the table (2) shown below for availability. . N.O. for VXD2130 is not available. Table (2) Solenoid Valve Option Table (3) Rated Voltage . Electrical Option AC/ DC AC DC Rated voltage Voltage symbol 1 2 3 4 7 8 J 5 6 100 V 200 V 110 V 220 V 240 V 48 V 230 V 24 V 12 V Voltage With surge voltage suppressor S Class B With light L With light and surge voltage suppressor Z With surge voltage suppressor S Class H With light L With light and surge voltage suppressor Z DC spec. is not available. Option symbol Nil G Seal material Body/ Shading coil material Note NBR Brass (C37)/Cu Note) Stainless steel/Ag Coil insulation type B . Solenoid valve (Port size) Model VXD23 Thread Flange Body Seal Port no. (Port size) Orifice symbol (Diameter) Material 9 (50 mmo) 8 (40 mmo) 7 (35 mmo) 6 (25 mmo) 5 (20 mmo) 4 (15 mmo) Brass (C37), Stainless steel CAC407 NBR 3 (10 mmo) 40 (40A) 50 (50A) VXD22 10 (1) 32 (32A) VXD21 02 (1/4) 03 (3/8) 04 (1/2) 06 (3/4) Table (1) Model/Orifice Diameter/Port Size Normally closed (N.C.) Solenoid valve (Port size) Model VXD23 Thread Flange Body Seal Port no. (Port size) Orifice symbol (Diameter) Material 9 (50 mmo) 8 (40 mmo) 7 (35 mmo) 6 (25 mmo) 5 (20 mmo) CAC407 Brass (C37), Stainless steel NBR 4 (15 mmo) 40 (40A) 50 (50A) VXD22 10 (1) 32 (32A) VXD21 03 (3/8) 04 (1/2) 06 (3/4) Normally open (N.O.) Note) Option “S”, “Z” are not available as surge voltage suppressor is integrated into the AC/Class B coil, as a standard. For Air Pilot Operated 2 Port Solenoid Valve Series VXD21/22/23 Note) CAC407 for 32A to 50A. R Note) Refer to “How to Order” for UL-compliant. Note) .. .. Note) .. . . Refer to the table (3) for the available combinations between each electrical option (S, L, Z) and rated voltage. . Option “S”, “Z” are not available as surge voltage suppressor is integrated into the AC/Class B coil, as a standard. Connector GS With grommet surge voltage suppressor G Grommet T With conduit terminal TS With conduit terminal and surge voltage suppressor TL With conduit terminal and light TZ With conduit terminal, surge voltage suppressor and light Symbol Electrical entry C Conduit D DIN terminal DS DIN terminal with surge voltage suppressor DL DIN terminal with light DZ DO DIN terminal with surge voltage suppressor and light For DIN terminal (without connector, gasket is included.) Configuration Symbol Electrical entry Configuration 65 A VX2 VXD VXZ VXE VXP VXR VXH VXF VX3 VXA VCH.. VDW VQ LVM VCA VCB VCL VCS VCW