【DO!BOOK・ページリンク】
vxz_en   11 / 16

BOOKをみる

10秒後にBOOKのページに移動します


86 Series VXZ22/23 Passage symbol Passage symbol N.C. N.O. Port size (Nominal size) Min. operating pressure differential (MPa) Orifice dia. (mmo) Model AC DC Max. operating pressure differential (MPa) Max. system pressure (MPa) Mass (g) 10 15 20 25 VXZ2230-02 VXZ2230-03 VXZ2240-04 VXZ2350-06 VXZ2360-10 1.5 550 760 1300 1480 0 0.7 Note) Mass of grommet type. Add 10 g for conduit type, 30 g for DIN terminal type, 60 g for conduit terminal type respectively. . Refer to “Glossary of Terms” on page 26 for details on the max. operating pressure differential and the max. system pressure. 46 58 130 220 290 Av x 10-6m2 1.9 2.4 5.3 9.2 12.0 Cv converted Flow characteristics Normally Closed (N.C.) 1/4 (8A) 3/8 (10A) 1/2 (15A) 3/4 (20A) 1 (25A) Port size (Nominal size) Min. operating pressure differential (MPa) Orifice dia. (mmo) Model AC DC Max. operating pressure differential (MPa) Max. system pressure (MPa) Mass (g) 10 15 20 25 VXZ2232-02 VXZ2232-03 VXZ2242-04 VXZ2352-06 VXZ2362-10 1.5 600 850 1370 1550 0 0.7 0.6 Note) Mass of grommet type. Add 10 g for conduit type, 30 g for DIN terminal type, 60 g for conduit terminal type respectively. . Refer to “Glossary of Terms” on page 26 for details on the max. operating pressure differential and the max. system pressure. 46 58 130 220 290 Av x 10-6m2 1.9 2.4 5.3 9.2 12.0 Cv converted Flow characteristics Normally Open (N.O.) 1/4 (8A) 3/8 (10A) 1/2 (15A) 3/4 (20A) 1 (25A) Power source AC/Class B coil AC/Class H coil DC Ambient temperature (°C) .10 to 60 .10 to 60 .10 to 60 A, H Fluid temperature (°C) Solenoid valve option symbol .5 to 60 . .5 to 60 D, N . .5 to 100 . FKM Seal material Leakage rate (Oil) 0.1 cm3/min or less Note) Dynamic viscosity: 50 mm2/s or less 2 1 2 1 Internal Leakage FKM Seal material Leakage rate (Oil) 0.1 cm3/min or less External Leakage For Oil Model/Valve Specifications The dynamic viscosity of the fluid must not exceed 50 mm2/s. The special construction of the armature adopted in the built-in full-wave rectifier type gives an improvement in OFF response by providing clearance on the absorbed surface when it is switched ON. Select the DC spec. or AC spec. built-in full-wave rectifier type when the dynamic viscosity is higher than water or when the OFF response is prioritized. When the fluid is oil. Fluid and Ambient Temperature Valve Leakage Rate