【DO!BOOK・ページリンク】
vxz_en   5 / 16

BOOKをみる

10秒後にBOOKのページに移動します


80 Common Specifications Standard Specifications Valve specifications Coil specifications Valve construction Withstand pressure (MPa) Body material Seal material Enclosure Environment Vibration resistance/Impact resistance (m/s2) Rated voltage Allowable leakage voltage Coil insulation type Allowable voltage fluctuation Zero differential pressure type pilot operated 2 port diaphragm type 5.0 Brass (C37), Stainless steel NBR, FKM, EPDM Dusttight, Low jetproof (equivalent to IP65). Location without corrosive or explosive gases 30/150 or less 100 VAC, 200 VAC, 110 VAC, 220 VAC, 230 VAC, 240 VAC, 48 VAC 24 VDC, 12 VDC ±10% of rated voltage 10% or less of rated voltage 20% or less of rated voltage 2% or less of rated voltage Class B, Class H AC (Class H coil) DC (Class B coil only) AC (Class B coil, Built-in full-wave rectifier type) AC (Class H coil) DC (Class B coil only) AC (Class B coil, Built-in full-wave rectifier type) Solenoid Coil Specifications VXZ22 VXZ23 Model 7 10.5 Power consumption (W) 45 60 Temperature rise (°C) Note) DC Specification (Class B coil only) . Electrical entry: Grommet with surge voltage suppressor (GS) has a rating of IP40. VXZ22 VXZ23 Model 33 27 50 41 Apparent power (VA) Energized 65 55 94 79 50 60 50 60 Frequency (Hz) Inrush 100 95 120 115 Temperature rise (°C) Note) AC Specification (Class H coil) Note) The value at ambient temperature of 20°C and when the rated voltage is applied. Note 1) The value at ambient temperature of 20°C and when the rated voltage is applied. Note 2) There is no difference in the frequency and the inrush and energized apparent power, since a rectifying circuit is used in the AC (Class B coil, built-in full-wave rectifier type). VXZ22 VXZ23 Model 9.5 12 Apparent power (VA) Note 2) 60 65 Temperature rise (°C) Note 1) AC Specification (Class B coil, Built-in full-wave rectifier type) Note) The value at ambient temperature of 20°C and when the rated voltage is applied. Be sure to read “Specific Product Precautions.” Series VXZ22/23 A