【DO!BOOK・ページリンク】
8-p1232-1233-yuatucylinder_en   2 / 3

BOOKをみる

10秒後にBOOKのページに移動します


Hydraulic Cylinders Series Variations Type Series Nominal pressure Function Auto 20 25 switch Water resistant Cushion Double rod end Rod boot CHQ CHKD CHKG 3.5 10 16 Compact type Nominal pressure 3.5 MPa Bore sizes (mm) 20, 25, 32, 40 Round Type Hydraulic Cylinder Series CHM 7 MPa 20, 25, 32, 40 Small Bore Hydraulic Cylinder Series CHN Nominal pressure 3.5 MPa Bore sizes (mm) 20, 32, 40, 50, 63, 80, 100 Compact Hydraulic Cylinder Series CHQ JIS Standard Compact Hydraulic Cylinder Series CHKD Nominal pressure 10 MPa Bore sizes (mm) 20, 25, 32, 40, 50, 63, 80, 100 Compact Hydraulic Cylinder Series CHKG Nominal pressure 16 MPa Bore sizes (mm) 20, 25, 32, 40, 50, 63, 80, 100 Compact Type Round Type P.1261 P.1283 P.1299 P.1315 P.1335 CHN CHM 7 3.5 Round type CHSD CHSG 10 16 Conforms to ISO CH2E CH2F CH2G CH2H 3.5 7 14 14 JIS type Tie-rod type CHA 3.5 Nominal pressure Bore sizes (mm) 1232