【DO!BOOK・ページリンク】
8-p1232-1233-yuatucylinder_en   3 / 3

BOOKをみる

10秒後にBOOKのページに移動します


Best Pneumatics 8 Series Variations Tie-rod Type 32, 40, 50, 63, 80, 100 ISO Standard Hydraulic Cylinder Series CHSG 16 MPa P.1364 Nominal pressure 14 MPa Bore sizes (mm) 32, 40, 50, 63, 80, 100 JIS Standard Hydraulic Cylinder Series CH2G/CH2H P.1378 Bore sizes (mm) 40, 50, 63, 80, 100, 125, 160 Nominal pressure 3.5 MPa Tie-rod Type Hydraulic Cylinder Series CHA P.1415 Bore sizes (mm) 40, 50, 63, 80, 100 ISO Standard Hydraulic Cylinder Series CHSD Nominal pressure Bore sizes (mm) 10 MPa Nominal pressure P.1351 Nominal pressure 3.5 MPa Bore sizes (mm) 32, 40, 50, 63, 80, 100 Nominal pressure 7 MPa Bore sizes (mm) 32, 40, 50, 63, 80, 100 JIS Standard Hydraulic Cylinder Series CH2E JIS Standard Hydraulic Cylinder Series CH2F Bore sizes (mm) 40 50 63 80 100 125 160 P.1378 P.1377 32 1233 CHQ CHKョ CHN CHM CHSョ CH2ョ CHA D-ョ Related Equipment