【DO!BOOK・ページリンク】
8-p1445-1449-yu-kan_en   3 / 6

BOOKをみる

10秒後にBOOKのページに移動します


Hydraulic Related Equipment / Air-Hydro Booster o136 Approx. 238 101.5 99 214 250 10 98 ョ178 Approx.188 101.5 99 214 250 10 o126 98 ョ178 16 329.5 o84 9 9 37.5 105 27.5 243.5 44 15 46 61 77.5 173.5 44 o73 4 x o15 through 4 x o25 Counter bore depth 1 2 x Rc 3/8 (Air supply port) Air release valve Rc1/2 (Oil discharge port) 9 20 16 270.5 9 37.5 110 27.5 213.5 44 82.5 143.5 44 o73 4 x o15 through 4 x o25 Counter bore depth 1 Air release valve Rc 1/2 (Oil discharge port) 2 x Rc 3/8 (Air supply port) Specifications Dimensions CQ2L160-DCG5643G-17 (pressure increase ratio: 1 to 7) / Wall mount type CQ2L160-DCG5644G-101 (pressure increase ratio: 1 to 10) / Wall mount type CQ2L160- DCG5643G-17 Air pressure cylinder diameter Pressure increase ratio Amount of discharged oil Fluid Ambient and fluid temperature Oil pot Part number Air pressure Hydraulic pressure o160 1 : 7 17 cm3 3.5 MPa With oil pot CQ2L160- DCG5644G-101 o160 1 : 10 101 cm3 5.0 MPa With oil pot CQ2L100- Z4195-60 o100 1 : 13 60 cm3 6.5 MPa With oil pot CQ2L140- DCG5645G-17 o140 1 : 15 17 cm3 7.5 MPa With oil pot CQ2F100- Z4239-60 o100 1 : 16 60 cm3 0.87 MPa 8.0 MPa Without oil pot CQ2LH160 -20-DCI9145I o160 1 : 32.6 20 cm3 0.43 MPa 14 MPa. With oil pot CQ2LH160- DCG864AG-105 o160 1 : 25 105 cm3 0.56 MPa 12.5 MPa Without oil pot Air Turbine oil class 1 (ISO VG32) 5 to 60°C 1.0 MPa Maximum working pressure (air pressure) Generated hydraulic pressure (with 0.5 MPa air pressure) . The value when the maximum working pressure of 0.43 MPa is applied. A 1446