【DO!BOOK・ページリンク】
30-vf3000_en   2 / 4

BOOKをみる

10秒後にBOOKのページに移動します


A Body ported VF1 1 1 D 01 VF1 1 0 1 0 D 01 2 For manifold 3 Port size (P, A, B) 01 Thread type Nil N T F Rc (PT) NPT NPTF G (PF) Port size (A, B) 01 1/8 Light/Surge voltage suppressor Nil None Z With light/surge voltage suppressor Electrical entry D DIN terminal DO Rated voltage 1 2 .3 .4 5 .6 .7 100 VAC, 50/60 Hz 200 VAC, 50/60 Hz 110 to 120 VAC, 50/60 Hz 220 VAC, 50/60 Hz 24 VDC 12 VDC 240 VAC, 50/60 Hz . Semi-standard . EA, EB port: M5 x 0.8 Nil B C Non-locking push type Locking type B Locking type C Body option 0 Standard 1 2 Single solenoid Double solenoid 1/8 . Bracket is not mounted. Type of actuation 30 30 Manual override Conforming to CSA standard Safety Instructions For details about product precautions, product specifications, dimensions, and model selection, refer to the relevant standard product catalog. F Option F With bracket (A)4 2(B) (R1)5 1 3(R2) (P) (A)4 2(B) (R1)5 1 3(R2) (P) Without connector With connector 1 How to Order Rubber Seal 5 Port Pilot Operated Solenoid Valve Series VF1000