【DO!BOOK・ページリンク】
30-vf3000_en   3 / 4

BOOKをみる

10秒後にBOOKのページに移動します


A Push type Locking type B/Slotted Locking type C/Manual VF3 1 3 0 1 D 02 VF3 1 D 02 F Type of actuation 1 2 3 4 5 Rated voltage 1 2 5 .3 .4 .6 .7 200 VAC, 50/60 Hz 110 to 120 VAC, 50/60 Hz 220 VAC, 50/60 Hz 240 VAC, 50/60 Hz 24 VDC 12 VDC . Semi-standard 100 VAC, 50/60 Hz Body Ported: Single solenoid With bracket Body ported For manifold type 30 Base mounted VF3 1 4 0 1 D 02 For manifold type 40 VF3 30 30 30 For manifold type 50 30 1 5 0 1 D Electrical entry DIN terminal D DO With connector Without connector Light/Surge voltage suppressor Nil None Z With light/surge voltage suppressor Manual override Nil B C Port size Port size (P, A, B port) 01 02 1/8 1/4 Option Thread type F With bracket Body option 0 Standard Conforming to CSA standard F N T Nil Rc G NPT NPTF Nil 02 03 Without sub-plate 1/4 3/8 12 2 R1, R2: RC1/8 . Bracket is not mounted. 2 position single 2 position double 3 position closed center 3 position exhaust center 3 position pressure center Safety Instructions For details about product precautions, product specifications, dimensions, and model selection, refer to the relevant standard product catalog. (B)2 4(A) 1 (P) (R2)3 5(R1) (B)2 4(A) 1 (P) (R2)3 5(R1) (B)2 4(A) 1 (P) (R2)3 5(R1) (B)2 4(A) 1 (P) (R2)3 5(R1) (B)2 4(A) 1 (P) (R2)3 5(R1) How to Order Rubber Seal 5 Port Pilot Operated Solenoid Valve Series VF3000 Manual Manual Manual 2