【DO!BOOK・ページリンク】 30-vf3000_en 4 / 4 10秒後にBOOKのページに移動します |
|
A Body ported VF5 1 1 D 03 VF5 1 1 D 03 20 Base mounted 44 Port size 02 03 Thread type Nil F N T Rc (PT) G (PF) NPT NPTF Port size Nil Without sub-plate 02 1/4 3/8 1/2 03 04 Light/Surge voltage suppressor Nil None Z With light/surge voltage suppressor Electrical entry D DIN terminal DO Without connector With connector Rated voltage 1 2 .3 .4 5 .6 .7 100 VAC, 50/60 Hz 200 VAC, 50/60 Hz 110 to 120 VAC, 50/60 Hz 220 VAC, 50/60 Hz 24 VDC 12 VDC 240 VAC, 50/60 Hz . Semi-standard 1/4 3/8 Push type Locking type B/Slotted Locking type C/Manual Type of actuation 30 30 Manual override Nil B C Conforming to CSA standard 1 2 3 4 5 2 position single 2 position double 3 position closed center 3 position exhaust center 3 position pressure center Safety Instructions For details about product precautions, product specifications, dimensions, and model selection, refer to the relevant standard product catalog. (B)2 4(A) 1 (P) (R2)3 5(R1) (B)2 4(A) 1 (P) (R2)3 5(R1) (B)2 4(A) 1 (P) (R2)3 5(R1) (B)2 4(A) 1 (P) (R2)3 5(R1) (B)2 4(A) 1 (P) (R2)3 5(R1) 3 How to Order Manual Manual Manual Rubber Seal 5 Port Pilot Operated Solenoid Valve Series VF5000 |