【DO!BOOK・ページリンク】
ncm   25 / 85

BOOKをみる

10秒後にBOOKのページに移動します


15 Series NCM Specifications: Double Acting, Single Rod Non-rotating Rod Fluid Maximum operating pressure Minimum operating pressure Ambient and fluid temperature Piston speed Rod material Bumper Non-rotating accuracy Maximum allowable torque Air 250 PSI / 1.7 MPa 8 PSI / 0.06 MPa 40 to 140°F / 5 to 60 °C 2 to 20 in/sec / 50 to 500 mm/sec Stainless steel 303 Optional (No additional charge on 7/8" and 1-1/4" bore) Bore size (inch) 075 (3/4") 088 (7/8") 106 (1-1/16") 125 (1-1/4") 150 (1-1/2") Specifications Standard Stroke Mounting Front nose mount (B) Double end mount (E) Rear pivot mount (C) Standard stroke 1/2, 1, 2, 3, 4, 5, 6, 1/2, 1, 2, 3, 4, 5, 6, 7, 8, 10, 12 12 32 (inch) ± 2.0° 0.04 ft・Lbf (0.06 N・m) 0.09 ft・Lbf (0.13 N・m) ± 1.4° 0.12 ft・Lbf (0.16 N・m) Max. stroke as standard 40 40 Long stroke -X142US Note 1) Minimum stroke for mounting auto switches: 0.6 inch for 2 switches, 0.4 inch for one switch. Note 2) Spring return up to 18" available as special request. Theoretical Output: Non-rotating Rod Bore size (inch) 075 (3/4") 088 (7/8") 106 (1-1/16") 125 (1-1/4") 150 (1-1/2") Rod diameter (inch) 0.250 0.250 0.375 0.437 0.437 Operating direction OUT IN OUT IN OUT IN OUT IN OUT IN Effective area (sq.inch) Operating pressure (PSI) 0.442 0.399 0.608 0.566 0.882 0.787 1.227 1.098 1.767 1.638 25 11.0 10.0 15.2 14.1 22.1 19.7 30.7 27.4 44.2 40.9 (lbf) Weight (lbs) Bore size (inch) Base weight by mounting style Add’l weight per inch stroke Add’l weight for magnet 50 22.1 20.0 30.4 28.3 44.1 39.3 61.4 54.9 88.4 81.9 75 33.1 30.0 45.6 42.4 66.2 59.0 92.0 82.3 132.5 122.8 100 44.2 39.9 60.8 56.6 88.2 78.7 122.7 109.8 176.7 163.8 125 55.2 49.9 76.0 70.7 110.3 98.3 153.4 137.2 220.9 204.7 150 66.3 59.9 91.2 84.9 132.4 118.0 184.1 164.6 265.1 245.6 075 (3/4") 088 (7/8") 106 (1-1/16") 125 (1-1/4") 150 (1-1/2") B 0.200 0.208 0.340 0.541 0.720 C 0.200 0.188 0.330 0.591 0.820 E 0.280 0.278 0.420 0.691 0.860 0.035 0.038 0.063 0.083 0.104 0.008 0.010 0.012 0.020 0.024 Add’l weight for bumper 0.012 0.012 0.011 0.029 0.020