【DO!BOOK・ページリンク】
ncm   26 / 85

BOOKをみる

10秒後にBOOKのページに移動します


16 Series NCM Dimensions: Double Acting, Single Rod Non-rotating Rod Bore size (inch) 075 (3/4") 088 (7/8") 106 (1-1/16") 125 (1-1/4") 150 (1-1/2") MM 0.250 0.250 0.312 0.375 0.375 FF 5/8-18 5/8-18 5/8-18 3/4-16 3/4-16(E) G 0.251 0.251 0.251 0.251 . GA 0.250 0.250 0.250 0.250 0.375 NN 5/8-18 5/8-18 5/8-18 3/4-16 7/8-14 A 0.50 0.50 0.50 0.88 0.88 DA 0.25 0.25 0.38 0.44 0.44 E 0.86 0.93 1.12 1.32 1.56 F 0.38 0.38 0.38 0.50 0.62 (C) GB 0.75 0.75 0.75 0.98 1.00 K 0.25 0.25 0.25 0.25 0.38 L 0.34 0.34 0.34 0.41 0.50(C) N 0.75 0.75 0.88 1.06 1.25 NC 0.62 0.75 0.88 1.06 1.25 NE 0.12 0.18 0.24 0.25 0.25 W 0.75 0.75 0.75 0.88 1.12 Y 1.20 1.20 1.30 1.62 1.81 YC 0.62 0.62 0.62 0.78 0.78(C) B 0.624 0.624 0.624 0.749 0.874 KK 1/4-28 1/4-28 5/16-24 3/8-24 3/8-24 0 .0.003 0 .0.003 0 .0.003 0 .0.003 0 .0.004 BC 0.624 0.624 0.624 0.749 0.749 0 .0.003 0 .0.003 0 .0.003 0 .0.003 0 .0.003 (inch) Bore size (inch) 075 (3/4") 088 (7/8") 106 (1-1/16") 125 (1-1/4") 150 (1-1/2") No bumper 4.00 3.55 3.97 4.46 4.68 (C) With bumper 4.00 3.81 4.11 4.72 4.82 (C) Non-rotating Rod (B/C/E) Mount Note) Length not affected by addition of magnet. LB No bumper 3.22 2.94 3.38 3.75 4.00 With bumper 3.22 3.19 3.52 4.00 4.13 ZB1 No bumper 4.28 3.83 4.25 4.86 5.06 (C) With bumper 4.28 4.09 4.39 5.12 5.20 (C) ZB2 No bumper 4.28 3.83 4.25 4.86 4.81 With bumper 4.28 4.09 4.39 5.12 4.95 ZB3 ZB1 + STROKE 1/8 NPT W KK-UNF-2A 1/8 NPT 0.09 0.50 NN MOUNTING NUT (INCLUDED) DA NC NE ZB2 + STROKE KK-UNF-2A 1/8 NPT 0.50 NN-UNF-2A oGA PIN YC FF-UNF-2A LB + STROKE DA 0.09 ZB3 + STROKE KK-UNF-2A 0.09 0.50 NN-MOUNTING NUT (INCLUDED) LB + STROKE FF MOUNTING NUT (INCLUDED) 0.087 oG PIVOT PIN HOLE (no.pin hole for 1.50" Bore) YC BC-Pilot DA 1/8 NPT Double end mount Rear pivot mount Front nose mount B-DIA Pilot B-DIA Pilot B Pilot oE oE F A K GB N W A K A K L W N Y N L