【DO!BOOK・ページリンク】
ncm   36 / 85

BOOKをみる

10秒後にBOOKのページに移動します


26 Auto Switch Specifications Series NCM Applicable Auto Switches . Lead wire length symbols: 0.5 m ・・・・・・・・・・ Nil (Example) M9NW 1 m ・・・・・・・・・・・ M (Example) M9NWM 3 m ・・・・・・・・・・・ L (Example) M9NWL 5 m ・・・・・・・・・・・ Z (Example) M9NWZ None ・・・・・・・・・・・ N (Example) H7CN . Solid state switches marked with “” are produced upon receipt of order. . D-B54, B64, and B59W cannot be mounted for bore size 044 and 056. . For details about auto switches with pre-wired connector, refer to Best Pneumatics catalog. . D-A9, M9, M9W are shipped together. (Only switch mounting bracket is assembled at the time of shipment.) . D-M9M and M9VM which lead wire length is 1 m are available from July, 2008. Type Special function Electrical entry Grommet Connector Grommet Wiring (Output) 3-wire (NPN) 3-wire (PNP) 2-wire 3-wire (NPN) 3-wire (PNP) 2-wire 4-wire (NPN) Load voltage DC 24 V 5 V, 12 V 12 V 5 V, 12 V 12 V 5 V, 12 V AC Lead wire length (m) 0.5 (Nil)  .    3 (L)    1 (M)  .  . . . . . . . . . . 5 (Z)  . . .  .  . None (N) . . .  . . . . . . . . . .  .  .  . . . . . . . . Applicable load Pre-wired connector IC circuit . . IC circuit IC circuit Relay, PLC Auto switch model Diagnostic indication (2-color indication) M9N M9P M9B H7C M9NW M9PW M9BW H7BA H7NF A96 A93 A90 B54 B64 C73C C80C B59W . Solid state switch Yes Indicator light Water resistant (2-color indication) With diagnostic output (2-color indication) Grommet Grommet Connector 100 V 100 V or less 100 V, 200 V 200 V or less . 24 V or less . 3-wire (NPN equivalent) 2-wire 24 V 5 V 12 V . IC circuit IC circuit . . Relay, PLC Diagnostic indication (2-color indication) . . . Reed switch Yes None Yes None Yes None Yes Option Compatibility Option Compatibility (2) Single acting, Spring return (S), Non-rotating rod, No bumper Single acting, Spring return (S), Non-rotating rod, With bumper 044 056 075 O O 088 O 106 O O 125 O 150 O O 200 Option Compatibility (1) NCMK-S NCMK-T C B C E Spring return Spring extend Bumper Front nose mount Rear pivot mount Double end mount 1, 3 1, 3 1, 2, 3 1, 3 1, 3 1, 3 . N O O O O . O O O O . O O O O ・・・・・・・ Combination available to order S ・・・・・・・ Available with special request N ・・・・・・・ Not available Note 1) Exclude o2". Note 2) Bumper no additional charge on o7/8" and o1-1/4". Note 3) Exclude o7/16" and o9/16". Description NCMK-S NCMK-T C Note