【DO!BOOK・ページリンク】
ncm   37 / 85

BOOKをみる

10秒後にBOOKのページに移動します


27 Series NCM Specifications: Single Acting, Spring Return Non-rotating Rod Fluid Maximum operating pressure Minimum operating pressure Ambient and fluid temperature Piston speed Rod material Bumper Non-rotating accuracy Maximum allowable torque Air 250 PSI / 1.7 MPa 25 PSI / 0.18 MPa 40 to 140°F / 5 to 60 °C 2 to 20 in/sec / 50 to 500 mm/s Stainless steel 303 Optional (No additional charge on 7/8" and 1-1/4" bore) Bore size (inch) 075 (3/4") 088 (7/8") 106 (1-1/16") 125 (1-1/4") 150 (1-1/2") Specifications Standard Stroke Mounting Front nose mount (B) Double end mount (E) Rear pivot mount (C) Standard stroke 1/2, 1, 2, 3, 4, 5, 6 1/2, 1, 2, 3, 4, 5, 6 1/2, 1, 2, 3, 4, 5, 6 6 6 (inch) ± 2.0° ± 1.4° 0.09 ft・Lbf (0.13 N・m) 0.04 ft・Lbf (0.06 N・m) 0.12 ft・Lbf (0.16 N・m) Max. stroke Note 1) Minimum stroke for mounting auto switches: 0.6 inch for 2 switches, 0.4 inch for one switch. Note 2) Spring return up to 18" available as special request. Note1) Force on extension (OUT) is shown as the theoretical force of a double acting non-rotating rod cylinder on extension less the compressed force of the return spring. Note 2) Force on retraction (IN) is the resting force of spring when fully retracted. Theoretical Output Bore size (inch) 075 (3/4") 088 (7/8") 106 (1-1/16") 125 (1-1/4") 150 (1-1/2") Rod diameter (inch) 0.25 0.25 0.375 0.437 0.437 Operating direction OUT IN OUT IN OUT IN OUT IN OUT IN Effective area (sq.inch) Operating pressure (PSI) 0.442 . 0.608 . 0.882 . 1.227 . 1.767 . 25 8.0 12.2 19.1 23.7 37.2 (lbf) 50 19.1 27.4 41.1 54.4 81.4 75 30.1 42.6 63.2 85.0 125.5 100 41.2 57.8 85.2 115.7 169.7 3.0 3.0 3.0 7.0 7.0 125 52.2 73.0 107.3 146.4 213.9 150 63.3 88.2 129.4 177.1 258.1 Weight (lbs) Bore size (inch) Base weight by mounting style 1st Inch of stroke Add’l weight per inch stroke 075 (3/4") 088 (7/8") 106 (1-1/16") 125 (1-1/4") 150 (1-1/2") B 0.143 0.216 0.287 0.490 0.582 C 0.159 0.204 0.281 0.494 0.574 E B, C, E B, C, E 0.219 0.286 0.363 0.620 0.742 0.045 0.047 0.075 0.112 0.118 0.080 0.086 0.138 0.224 0.248 Add’l weight for bumper 0.006 0.019 0.038 0.042 0.032 Add’l weight for magnet 0.008 0.010 0.012 0.020 0.024