【DO!BOOK・ページリンク】
ncm   39 / 85

BOOKをみる

10秒後にBOOKのページに移動します


29 Series NCM (inch) High Temperature -XB6 Option Specifications Fluid Max. operating pressure Min. operating pressure Ambient and fluid temp. Piston speed Bumper Action Auto switch capable Bore size (inch) Mounting Air 250 PSI / 1.7 MPa 8 PSI / 0.06 MPa .4 to 300°F / .20 to 150°C 2 to 20 in/sec / 50 to 500 mm/s Not available Double acting Special order only Standard Stroke Front nose (B) Rear pivot, Double end (C, E) 1/2, 1, 1-1/2, 2, 3, 4, 5, 6 1/2, 1, 1-1/2, 2, 3, 4, 5, 6, 8, 10, 12 Standard stroke Max. stroke 6 12 How to Order Mounting Bore Stroke Option XB6 Ex.) NCMB 075-0400-XB6 High temperature . High temperature up to 300°F . Double acting only NCM Low Temperature -XB7 Option . Low temperature down to .22°F . Double acting only 075 (3/4") 125 (1-1/4") 150 (1-1/2") (inch) Specifications Fluid Max. operating pressure Min. operating pressure Ambient and fluid temp. Piston speed Bumper Action Auto switch capable Bore size (inch) Mounting Air 250 PSI / 1.7 MPa 8 PSI / 0.06 MPa .22 to 158°F / .30 to 70°C 2 to 20 in/sec / 50 to 500 mm/s Not available Double acting Special order only Standard Stroke Front nose (B) Rear pivot, Double end (C, E) 1/2, 1, 1-1/2, 2, 3, 4, 5, 6 1/2, 1, 1-1/2, 2, 3, 4, 5, 6, 8, 10, 12 Standard stroke Max. stroke 6 12 How to Order Mounting Bore Stroke Option XB7 Ex.) NCMB 075-0400-XB7 Low temperature NCM 088 (7/8") 075 (3/4") 088 (7/8") 125 (1-1/4") 106 (1-1/16") 106 (1-1/16") 150 (1-1/2")