【DO!BOOK・ページリンク】
ncm   41 / 85

BOOKをみる

10秒後にBOOKのページに移動します


31 Series NCM Stainless Steel Rod -XC6 Option . Stainless steel piston rod is used to protect in harsh or wet environments. . Auto switch capable . Stainless steel rod is a standard on bores 3/4 and 7/8 and nonrotating rod. Add -XC6 to obtain stainless steel rod nut. . Smooth movements even at 0.4 to 2.0 inch/sec. . Double acting . Auto switch capable Low Speed -XB9 Option Note) See standard specifications for minimum and maximum strokes. (inch) Specifications Fluid Max. operating pressure Min. operating pressure Ambient and fluid temp. Piston speed Bumper Action Auto switch capable Bore size (inch) Mounting Air 250 PSI / 1.7 MPa 8 PSI / 0.06 MPa 40 to 140°F / 5 to 60°C 2 to 20 in/sec / 50 to 500 mm/s Optional (No additional charge on 1-1/4" bore) Double acting Optional Standard Stroke Front nose (B) Rear pivot, Double end (C, E) 1/2, 1, 1-1/2, 2, 3, 4, 5, 6 1/2, 1, 1-1/2, 2, 3, 4, 5, 6, 8, 10, 12 Standard stroke Max. stroke 6 12 How to Order Mounting Bore Stroke Option XC6 Ex.) NCDMB 150-0400-XC6 Stainless steel rod NC(D)M 075 (3/4") 088 (7/8") 106 (1-1/16") 125 (1-1/4") 150 (1-1/2") 200 (2") Note) See standard specifications for minimum and maximum strokes. (inch) Specifications Fluid Max. operating pressure Min. operating pressure Ambient and fluid temp. Piston speed Bumper Action Auto switch capable Bore size (inch) Mounting Air 250 PSI / 1.7 MPa 8 PSI / 0.06 MPa 40 to 140°F / 5 to 60°C 0.4 to 20 in/sec / 10 to 500 mm/s Optional (No additional charge on 7/8" and 1-1/4" bore) Double acting Optional Standard Stroke Front nose (B) Rear pivot, Double end (C, E) 1/2, 1, 1-1/2, 2, 3, 4, 5, 6 1/2, 1, 1-1/2, 2, 3, 4, 5, 6, 8, 10, 12 Standard stroke Max. stroke 6 12 How to Order Mounting Bore Stroke Option XB9 Ex.) NCDMB 075-0400-XB9 Low speed NCM 075 (3/4") 088 (7/8") 106 (1-1/16") 125 (1-1/4") 150 (1-1/2")