【DO!BOOK・ページリンク】
ncm   42 / 85

BOOKをみる

10秒後にBOOKのページに移動します


32 Series NCM Rod Boot Option Mounting J K Material Tarpaulin Heat resistant tarpoulin Max. temperature 140°F (60°C) *230°F (110°C) Rod Boot Material (inch) Bore size 3/4, 7/8, 1-1/16 1-1/4, 1-1/2, 2 Max. stroke 12 Standard - 16 Maximum 12 Standard - 26 Maximum Maximum Stroke How to Order Mounting Bore Stroke Option J Ex.) NCDMB 075-0400 J Rod boot J - Tarpaulin K - Heat resistant tarpaulin . Boots are supplied to protect the surface of piston rod and rod seals in harsh or wet environments. . Bore size 3/4", 7/8", 1-1/16", 1-1/4", 1-1/2" . Double acting only NCM * Max. temperature is for boot only. WF 075 (3/4") 088 (7/8") 106 (1-1/16") 125 (1-1/4") 150 (1-1/2") (inch) 24.1 to 28 - - - 8.44 8.44 Bore size (inch) 20.1 to 24 - - - 7.44 7.44 16.1 to 20 - - - 6.44 6.44 14.1 to 16 5.31 5.31 5.31 5.44 5.44 12.1 to 14 4.81 4.81 4.81 4.94 4.94 10.1 to 12 4.31 4.31 4.31 4.44 4.44 8.1 to 10 3.81 3.81 3.81 3.94 3.94 6.1 to 8 3.31 3.31 3.31 3.44 3.44 4.1 to 6 2.81 2.81 2.81 2.94 2.94 2.1 to 4 2.31 2.31 2.31 2.44 2.44 0 to 2 1.81 1.81 1.81 1.94 1.94 F 0.51 0.51 0.51 0.55 0.55 E 1.18 1.18 1.18 1.38 1.38 A 0.50 0.50 0.50 0.75 0.75 L 075 (3/4") 088 (7/8") 106 (1-1/16") 125 (1-1/4") 150 (1-1/2") (inch) 24.1 to 28 - - - 7.00 7.00 Bore size (inch) 20.1 to 24 - - - 6.00 6.00 16.1 to 20 - - - 5.00 5.00 14.1 to 16 4.00 4.00 4.00 4.00 4.00 12.1 to 14 3.50 3.50 3.50 3.50 3.50 10.1 to 12 3.00 3.00 3.00 3.00 3.00 8.1 to 10 2.50 2.50 2.50 2.50 2.50 6.1 to 8 2.00 2.00 2.00 2.00 2.00 4.1 to 6 1.50 1.50 1.50 1.50 1.50 2.1 to 4 1.00 1.00 1.00 1.00 1.00 0 to 2 0.50 0.50 0.50 0.50 0.50 Approx. 0.28 inch (all bores)