【DO!BOOK・ページリンク】
ncm   46 / 85

BOOKをみる

10秒後にBOOKのページに移動します


36 Series NCM Rear Clevis Mount without Pin and with Rear Clevis Bronze Bushing -X114US Option (inch) Specifications Fluid Max. operating pressure Min. operating pressure Ambient and fluid temp. Bore size (inch) Mounting Air 250 PSI / 1.7 MPa 8 PSI / 0.06 MPa 40 to 140°F / 5 to 60°C No bumper: 2 to 20 in/sec (50 to 500 mm/sec) Bumper: 2 to 30 in/sec (50 to 750 mm/sec) Optional Not required (Pre-lubricated at factory) Optional E Standard Stroke Double end mount (E) 1/2, 1, 2, 3, 4, 5, 6 Standard stroke Max. stroke 32 How to Order Mounting Bore Stroke Option X114US Ex.) NCDME075-0400-M9B-X114US With Bumper Bore size (inch) 075 (3/4") 088 (7/8") 106 (1-1/16") 125 (1-1/4") 150 (1-1/2") F 0.37 0.37 0.37 0.49 0.62 G 0.250 0.250 0.250 0.250 0.375 NC(D)M 075 (3/4") 088 (7/8") 106 (1-1/16") 125 (1-1/4") 150 (1-1/2") Piston speed Bumper Lubrication Auto switch capable Mounting . Bronze bushing in place of clevis pin F oG PIVOT PIN HOLE BRONZE BUSHING NC(D)ME(075 to 50)- Stroke (C)-X114US