【DO!BOOK・ページリンク】
ncm   50 / 85

BOOKをみる

10秒後にBOOKのページに移動します


40 Series NCM Air Tank -X6002 Option (inch) (cubic inch) Specifications Fluid Max. operating pressure Mounting Bore size (inch) Mounting Air 250 PSI / 1.7 MPa B, E NCMB(075 to 200)- Stroke -X6002 Standard Length Front nose (B) Double end mount (E) 1, 2, 3, 4, 5, 6 Standard length Max. length 38 How to Order Mounting Bore Stroke X6002 Ex.) NCMB075-0400-X6002 Without Bumper Bore size (inch) 075 (3/4") 088 (7/8") 106 (1-1/16") 125 (1-1/4") 150 (1-1/2") 200 (2") oE 0.86 0.93 1.12 1.32 1.56 2.06 NE 0.12 0.18 0.25 0.25 0.25 0.31 Volume (Cubic inches) 0.51 + 0.44 per inch of length 0.45 + 0.60 per inch of length 0.95 + 0.88 per inch of length 1.19 + 1.22 per inch of length 1.83 + 1.77 per inch of length 3.48 + 3.14 per inch of length ZD 1/8 1/8 1/8 1/8 1/8 1/4 ZB 1.95 1.73 2.15 2.17 2.23 2.81 NC 0.62 0.75 0.88 1.06 1.25 1.75 . Air reservoir NCM 075 (3/4") 088 (7/8") 106 (1-1/16") 125 (1-1/4") 150 (1-1/2") 200 (2") Volume Front nose (B) Double end mount (E) Mounting Bore 075 088 106 125 150 200 075 088 106 125 150 200 Standard length 0.51 + 0.44 per inch of length 0.45 + 0.60 per inch of length 0.95 + 0.88 per inch of length 1.19 + 1.22 per inch of length 1.83 + 1.77 per inch of length 3.48 + 3.14 per inch of length 0.68 + 0.44 per inch of length 0.61 + 0.60 per inch of length 1.08 + 0.88 per inch of length 1.25 + 1.22 per inch of length 1.91 + 1.77 per inch of length 4.81 + 3.14 per inch of length 2-ZD NPT NE NC NE oE ZB + LENGTH